Discontinued

Extech AN510

CMM/CFM Anemometer + Type-K

The Extech AN510 is a convenient 4-in-1 Anemometer that measures air velocity, air flow, air temperature, and Type-K temperature. Includes a built-in low friction ball bearing mini vane wheel for high accuracy. The Type-K temperature probe function measures surface temperature up to 1300°C (2372°F). It features large dual LCD with backlighting, data hold, and min/max function.

Specifications

General
Air Velocity (ft/min) 80 to 3937 ft/min
Air Velocity (ft/min) Basic Accuracy ±3% full scale
Air Velocity (ft/min) Max Resolution 1ft/min
Air Velocity (km/h) 1.4 to 72km/h
Air Velocity (km/h) Basic Accuracy ±3% full scale
Air Velocity (km/h) Max Resolution 0.1km/h
Air Velocity (knots) 0.8 to 38.8 knots
Air Velocity (knots) Basic Accuracy ±3% full scale
Air Velocity (knots) Max Resolution 0.1knots
Air Velocity (m/s) 0.4 to 20m/s
Air Velocity (m/s) Basic Accuracy ±3% full scale
Air Velocity (m/s) Max Resolution 0.1m/s
Air Velocity (mph) 0.9 to 44.7MPH
Air Velocity (mph) Basic Accuracy ±3% full scale
Air Velocity (mph) Max Resolution 0.1MPH
Air Volume (CFM) 0.847 to 1,271,300 CFM
Air Volume (CFM) Max Resolution 0.001 CFM
Air Volume (CMM) 0.024 to 36,000 CMM
Air Volume (CMM) Max Resolution 0.001 CMM
Temperature (Air) 32 to 122°F (0 to 50°C)
Temperature (Air) Basic Accuracy 0.1°
Temperature (Air) Max Resolution ±2.5°F (±1.2°C)
Temperature (Type K) Max Resolution -148°F to 2372°F (-100°C to 1300°C)
Temperature (Type N) ±(0.4% + 1.8°F/1°C)
Temperature (Type N) Basic Accuracy 0.1°
Additional Details
Certifications CE
Dimensions 5.5 × 1.8 ×1.2" (141 × 45 × 20mm)
Power 3 × AAA (1.5V) batteries
Vane 1" (27mm)
Warranty 2 years
Weight 5.6oz (160g)

Resources & Support

User Manual

Extech AN510 User Manual GB

Datasheet

Extech AN510 Datasheet

Export Restrictions