Discontinued

3x Afocal Lens Kit (Spark, Sirius, Nyx-7, N-7): Lens #22 with Adapter #23

Afocal lenses add magnified, long-range performance to standard night vision devices. Quickly installed onto the front of an objective lens, the 3x Afocal Magnifier Lens converts night vision monoculars and goggles into long-range optics.

Specifications

Sensor & Optical
Field of View [angle] ≥11°30'
Magnification 3x
Resolution ≤4.1"
Environmental & Approvals
Storage Temperature -57°C to +65°C (-65°F to +149°F)
Waterproof 1m / 30 min
System Overview
Light Transmission [400 to 900 nm] ≥ 90%
Physical
Dimensions (without caps) Ø61.2 х 73.5mm
Weight 180 g (0.39 lbs)