Discontinued

Extech AUT10

Digital Tire Pressure Gauge

The Extech AUT10 is a Digital Tire Pressure Gauge featuring an illuminated white LED tip that helps locate the valve stem easier with ± (1% +1 PSI) accuracy. It includes a 3.5 digit backlit LCD with auto power off function and two 1.5 V AAA batteries.

Specifications

General
Pressure (bar) 0.40 to 6.80bar
Pressure (bar) Basic Accuracy ±(1% of reading + 1psi)
Pressure (kPa) 35 to 680kPa
Pressure (kPa) Basic Accuracy ±(1% of reading + 1psi)
Pressure (psi) 5 to 100psi
Pressure (psi) Basic Accuracy ±(1% of reading + 1psi)
Additional Details
Certifications CE
Dimensions 6.1 × 1.7 × 0.8" (156 ×42 × 20mm)
Power 2 × AAA (1.5V) batteries
Warranty 2 years
Weight 0.2lbs (77g)

Resources & Support

User Manual

Extech AUT10 User Manual

Certification

Extech AUT10 Declaration of Conformity

Export Restrictions