Discontinued

Extech AUT35

Universal 30A Current Tester

Check up to 30 Amps without breaking the circuit with the Extech AUT35 Current Tester. Mini-blade and ATC blade connectors plug into the fuse block. It has a measuring range of 30 Amps/48 VDC (10 seconds max) with 100 mA resolution and ± a (2% + 2 digits) accuracy. Results are displayed on a 3.5-digit LCD with a bargraph. Includes alligator clips.

Specifications

General
DC Current 0 to 30A DC
DC Current Basic Accuracy 100mA
DC Current Max Resolution ±(2.0% of reading + 2 digits)
DC Voltage 48V DC
Detection Distance <0.2"
Additional Details
Certifications CE
Dimensions 86 × 37 × 28mm (3.4 × 1.5 × 1.1")
Power 1 × 9V battery
Warranty 2 years
Weight 68g (0.15 lbs.)

Resources & Support

User Manual

Extech AUT35 User Manual GB

Certification

Extech AUT35 Declaration of Conformity

Datasheet

Extech AUTxx Datasheet

Export Restrictions