Discontinued

Extech BR-9CAM-2M

Replacement Borescope Probe with 9mm Camera

The Extech BR-9CAM-2M is a 9 mm Replacement Borescope Camera head with cable for the BR100, BR150, BR200, and BR250 borescopes. The flexible gooseneck cable has a 2 m (78.7 in) length and retains configured shape with a 6 cm (2.4 in) minimum bend radius. Camera has a 45 degree viewing angle with 15 cm to 24.9 cm (5.9 in to 9.8 in) focus distance. Waterproof (IP67) with 4 bright LEDs.

Specifications

General
Diameter 9mm (0.35")
Field of view (FOV) 45°
Focus Distance 8 to 15cm (3.2 to 5.9")
Length 2m (6.6')
Resolution 712 × 486 pixels
Additional Details
Certifications CE
Warranty 1/2 year

Resources & Support

User Manual

Extech BR-9CAM-2M User Manual

Datasheet

Extech BR-xCAM Datasheet

Export Restrictions