Discontinued

Extech BR100

Video Borescope Inspection Camera

The Extech BR100 is a Video Borescope Inspection Camera with a 17 mm (0.7 in) camera diameter and 61 mm (2.4 in) color TFT LCD Monitor. It can be ideal for applications such as home, HVAC, automotive, industrial, aerospace, and security inspections. Features a glare free, close-up field of view and a display which detaches for easy storage. Complete with 4 AA batteries, extension tools (mirror, hook, magnet), video output jack, and hard case.

Specifications

General
Field of view (FOV) 50°
Focus Distance 5.9" to 9.8" (15 to 25cm)
Minimum Bend Radius 2.36" (60mm)
Additional Details
Certifications CE
Dimensions Handle: 7.3 × 5.7 × 1.6" (186 × 145 × 41mm); Monitor: 3.9 × 2.7 × 1.8" (100 × 70 × 30mm)
Display 2.4" TFT (480 x 234 pixels)
Power 4 × AA (1.5V) batteries
Warranty 2 years
Weight Handle: 18.7oz (530g); Monitor: 4.9oz (140g)

Resources & Support

Certification

Extech BR100 Declaration of Conformity

User Manual

Extech BR100 User Manual

Datasheet

Extech BR100 Datasheet

Export Restrictions