Discontinued

Extech BR200

Video Borescope/Wireless Inspection Camera

The Extech BR200 is a Video Borescope Inspection Camera with 17 mm camera diameter and a 8.9 cm (3.5 in) color TFT LCD Monitor. Ideal for home inspection, HVAC, automotive, industrial, aerospace, and security applications. It features a glare-free, close-up field of view and a detachable, wireless color display that can be viewed up to 8.9 m (32 ft) from measurement point. Complete with four AA batteries, microSD memory card with SD adapter, USB cable, extension tools (mirror, hook, magnet), video cable, AC Adapter (100 V - 240 V, 50 Hz/60 Hz), magnetic base stand, and a hard case.

Specifications

General
Field of view (FOV) 50°
Focus Distance 5.9 to 9.8" (15 to 25cm)
Output Format 960 × 240 (avi format); 640 × 480 (jpeg format)
Resolution 712 × 486 (NTSC)
Video Output Level 0.9 to 1.3V@75Ω
Wireless Transmission Frequency 2468MHz
Wireless Transmission Range 32ft (10m) unobstructed view
Additional Details
Certifications CE
Dimensions Camera: 7.3 × 5.7 × 1.6" (186 × 145 × 41mm), Monitor: 3.9 × 2.7 × 1" (100 × 70 × 25mm)
Display 3.5" TFT (320 × 240 pixels)
Power 4 × AA (1.5V) batteries
Warranty 2 years
Weight 18.7oz (530g) , 4.9oz (140g)

Resources & Support

Datasheet

Extech BR200 Datasheet

Certification

Extech BR200 Declaration of Conformity

User Manual

Extech BR200 BR250 User Manual GB

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.