Discontinued

Extech BR250-4

Video Borescope/Wireless Inspection Camera

Extech’s BR250-4 Video Borescope Inspection Camera with a 4.5 mm camera provides a glare free, close up field of view. It includes a 8.9 cm (3.5 in) color TFT LCD wireless monitor that can be detached from the base and viewed from a remote location up to 9.8 m (32 ft) from measurement point. Images and videos can be captured with a date/time stamp and played back on the monitor or viewed on a PC via USB input. Ideal for home inspection, HVAC, and automotive applications.

Specifications

General
Diameter 4.5mm
Field of view (FOV) 63°
Focus Distance 5.9" to 9.8" (15 to 25cm)
Frame Rate 10, 15, 20, 25, 30FPS
Length 3.3ft (1m)
Minimum Bend Radius 2.36" (60mm)
Output Format 960 × 240 (avi format); 640 × 480 (jpeg format)
Resolution 712 × 486 (NTSC)
Video Output Level 0.9 to 1.3V@75Ω
Wireless Transmission Frequency 2.4GHz
Wireless Transmission Range 32ft (10m) unobstructed view
Additional Details
Certifications CE
Dimensions Handle: 7.3 × 5.7 × 1.6" (186 × 145 × 41mm); Monitor: 3.9 × 2.7 × 1" (100 × 70 × 25mm)
Display 3.5" TFT (320 × 240 pixels)
IP Rating IP57
Power 4 × AA (1.5V) batteries
Warranty 2 years
Weight Handle: 18.7oz (530g); Monitor: 4.9oz (140g)

Resources & Support

Datasheet

Extech BR250-4 Datasheet

Export Restrictions