Discontinued

Extech BR300

Waterproof Video Borescope Inspection Camera

The Extech BR300 is a Waterproof (IP67) Video Borescope Inspection Camera. Its 8 mm diameter camera head comes with 4 built in bright LED lamps for dimly lit areas. Other features include a 2 x digital zoom for close-up viewing and a low battery indicator, all visible on a 68 mm (2.7 in) color TFT LCD monitor. Complete with camera probe and 1 m (39 in) flexible gooseneck cable, 4 AA batteries, and hard case.

Specifications

General
Cable Length 39" (1m)
Diameter 0.31" (8mm)
Field of view (FOV) 60°
Focus Distance 0.8 to 2.75" (2 to 7cm)
LED(s) 4 LEDs with dimmer
Minimum Bend Radius 1.2" (30mm)
Resolution 640 × 480 pixels
Zoom 2x Digital
Additional Details
Certifications CE
Dimensions 9.8 × 3.7 × 1.7" (249 × 94 × 43mm)
Display 2.7" (68mm) color TFT (960 × 240 pixels)
IP Rating IP67
Power 4 × AA (1.5V) batteries
Warranty 2 years
Weight 13.4oz (380g)

Resources & Support

Datasheet

Extech BR3xx Datasheet

User Manual

Extech BR300 BR350 User Manual GB

Export Restrictions