Discontinued

Extech BR90

Borescope Inspection Camera

$180.00

The Extech BR90 is a palm-sized, waterproof (IP67) 8 mm camera probe with a 77 cm (2.5 ft) flexible goose-neck cable to retain its configured shape. The borescope features a unique compartment to coil the camera probe for easy storage. Its 640 x 480 pixel resolution, 2x digital zoom, and built-in bright LED lamps help project viewed objects clearly on the large 10.9 cm (4.3 in) color LCD display. The monitor has adjustable brightness, 180° image rotation, mirror-flip feature, and video output. It’s a fully loaded inspection camera at an affordable price.

Resources & Support

User Manual

Extech BR90 User Manual

Certification

Extech BR90 Declaration of Conformity

Datasheet

Extech BR90 Datasheet

Export Restrictions

Cart

Added to cart