Discontinued

Extech BRD10

Wireless USB Video Receiver

The Extech BRD10 Wireless USB Video Receiver is compatible with the BR200/BR250 video borescopes. Stream live video from your borescope to your laptop or desktop PC. The video can be viewed, transmitted over the internet, or saved as a file for future viewing. For use with the model BR200 and BR250 Video Borescope/Wireless Inspection Cameras. Ideal Applications include water restoration, HVAC and refrigeration, electrical and automotive inspection, and pest control. Compatible with Windows® XP, Vista and 7.

Specifications

General
Frame Rate 30 fps
Output Format NTSC video
Wireless Transmission Frequency 2468MHz (-85dBm)
Wireless Transmission Range 10m (30 ft) unobstructed
Additional Details
Certifications CE
Connector(s) USB 2.0
Dimensions 75 × 34 × 13 mm (3.0 × 1.3 × 0.5"m)
Warranty 1/2 year
Weight 21g. (0.7 oz)

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

Extech BRD10 Software

You must be logged in to download file.

Certification

Extech BRD10 Declaration of Conformity

User Manual

Extech BRD10 User Manual

Export Restrictions