Discontinued

FLIR C2

Compact Thermal Camera

The FLIR C2 is a full-featured, pocket-sized thermal camera designed for a wide range of building and electrical/mechanical applications. Keep it on you so you’re ready anytime to find hidden hot spots, energy waste, structural defects, plumbing clogs, HVAC issues, and other problems. FLIR C2 makes it more affordable than ever to add the powerful advantage of thermal imaging. Note: this product has been updated. Recommend replacement is the FLIR C3-X.

Pocket-portable Thermal Imaging
The C2's generous 45° field of view (FOV) frames in more of the scene, the way the pros see it.
The high-sensitivity detector captures subtle temperature differences and thermal patterns so you can find leaks and building deficiencies.
C2 JPEG images store 4,800 individual thermal measurements you can analyze and edit, using FLIR Tools software.

Specifications

Highlighted
Accuracy ±2°C (±3.6°F) or 2%, whichever is greater, at 25°C (77°F) nominal
Field of view (FOV) 41° × 31°
Digital Camera 640 × 480 pixels
Storage Media Internal memory stores at least 500 sets of images
Imaging & Optical
Auto orientation Yes
Color Palettes Iron, Rainbow, Rainbow HC, Gray
Digital Camera 640 × 480 pixels
Field of View
Field of view (FOV) 41° × 31°
FLIR Screen-EST Mode No
Focal Length 1.54 mm (0.061 in.)
Focus Focus free
Gallery Yes
Image Frequency 9 Hz
Minimum Focus Distance Thermal: 0.15 m (0.49 ft.) MSX: 1.0 m (3.3 ft.)
MSX Yes
NETD 100 mK
Non-radiometric IR video streaming Yes
Spectral Range 7.5–14 µm
Visual Image Yes
Visual Video Streaming Yes
Measurement & Analysis
Accuracy ±2°C (±3.6°F) or 2%, whichever is greater, at 25°C (77°F) nominal
Emissivity Correction Yes; matte/semi/glossy + user set
Measurements correction Reflected apparent temperature Emissivity
Object Temperature Range –10°C to +150°C (14 to 302°F)
Spot Meter On/off
Thermal Sensitivity <0.10°C
User Interface
Touch Screen Yes, capacitive
Communication & Data Storage
Image File Format Standard JPEG, 14-bit measurement data included
Storage Media Internal memory stores at least 500 sets of images
USB - Connector Type USB Micro-B: Data transfer to and from PC
USB - Standard USB 2.0
Power
Battery 3.7 V Rechargeable Li-ion polymer battery
Battery operating time 2 h
Charging system Charged inside the camera
Charging Time 1.5 h
External Power Operation AC adapter, 90–260 VAC input 5 V output to camera
Power Management Automatic shut-down
Environmental & Certifications
Operating Temperature Range –10°C to +50°C (14 to 122°F)
Storage Temperature Range –40°C to +70°C (–40 to 158°F)
General
Box Contents Infrared camera Battery (inside camera) Lanyard, Power supply/charger with EU, UK, US, CN and Australian plugs Printed Getting Started Guide, USB memory stick with documentation, USB cable
Packaging Size 175 x 115 x 75 mm (6.9 x 4.5 x 3.0 in.)
Size (L x W x H) 125 × 80 × 24 mm (4.9 × 3.1 × 0.94 in.)
Weight [battery included] 0.13 kg (0.29 lb.)

Accessories

  1. Tripod Adapter (T199564)

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Firmware Download

FLIR Cx Firmware v3.14.0

You must be logged in to download file.

Brochure

C2 Brochure

Datasheet

C2 Datasheet

Warranty

FLIR Global Uncooled Thermal Camera 2-10 Limited Warranty

Export Restrictions