Discontinued

Extech CA3018

3000A AC Flex Clamp-on Adaptor

The Extech CA3018 is a 3000A AC flex clamp-on adaptor for multimeters and clamp on meters with standard sized banana plugs. The CA3018 is an 45.7 cm (18 in) flexible clamp capable of measuring AC Currents up to 3000 A. Complete with built-in flex clamp cable, 2 m (6.6 ft) lead with banana plugs, and two AAA batteries. UL listed with a CAT IV 600 V safety rating.

Specifications

General
AC Current 30.00A (100mV per Amp output); 300.0A (10mV per Amp output); 3000A (1mV per Amp output)
AC Current Basic Accuracy ±3% full scale (45 to 500Hz)
AC Current Max Resolution 0.01A
Jaw Size 18" (45.7cm)
Additional Details
Certifications CE, UL
Dimensions 13.8 × 5.1 × 1" (350 × 130 × 25mm)
Power 2 × AAA (1.5V) batteries
Safety Category CATIII - 1000V, CATIV - 600V
Warranty 2 years
Weight 7.1oz (200g)

Resources & Support

Datasheet

Extech CA3010-CA3018 Datasheet

User Manual

Extech CA3010 CA3018 User Manual GB

Certification

Extech CA3018 Declaration of Conformity

Export Restrictions