Discontinued

Extech CB20

Circuit Breaker Finder/Receptacle Tester

Locate the correct circuit breaker or fuse without turning off the power with the Extech CB20 Circuit Breaker Finder, which employs automatic sensitivity to quickly and accurately pinpoint the correct 90 V to 120 VAC circuit breaker or fuse. The CB20 is ideal for a range of applications including locating branch circuit breakers without causing accidental power shutoffs, confirming proper wiring during electrical installation or repair, and testing receptacle ground fault operation. Complete with receiver, transmitter, and a 9 V battery.

Specifications

General
AC Voltage 90 to 120V
Frequency 47 to 63Hz
Additional Details
Certifications CE
Dimensions Transmitter: 4.6 × 2.4 × 1.4" (118 × 60 × 35mm); Receiver: 7.7 × 2.2 × 1.4" (196 × 55 × 36mm)
Power 1 × 9V battery
Warranty 2 years
Weight Transmitter: 3.2oz (91g); Receiver: 4.8oz (136g)

Resources & Support

Datasheet

Extech CB20 Datasheet

User Manual

Extech CB20 User Manual GB

Certification

Extech CB20 Declaration of Conformity

Export Restrictions