Outdoor Enclosure and Wall Mount Bracket with Heater and IR LEDs (CF-ENCL-63E-I)
Outdoor high-temperature, vandal-proof enclosure and wall mount bracket.
• Quick specs: CF-ENCL-63E-I model equipped with heater & IR LEDs.
• Power (CF-ENCL-63E-I): 24 VAC @18-23W.
• Compliance: IK10 / IP66.
• Enclosure dimensions: 174 (W) x145 (H) x422 (L) mm.
• Color: FLIR White.
• Shipping box size: 73 x27 x27 cm.
• Shipping box weight: 5.3 kg.
• Temperature range: CF-ENCL-63E-I with IR LEDs on: -20 to +50 °C / -4 to +122°F.
Added to cart