Discontinued

FLIR CM46

True RMS Clamp Meter with DC Current

$355.00

The FLIR CM46 clamp meter is designed for commercial and residential electricians. Featuring both AC/DC measurement, the meter is equipped with a bright backlit display for use inside electrical panels. Accu-Tip™ technology delivers amperage measurements on smaller-gauged wires more accurately — to a tenth of a digit. The meter also offers MAX/MIN/AVG recording; measures DCµA, temperature, capacitance, and frequency; and has electrical field detection to help you determine voltage presence and relative strength of the field.

Affordable. Compact. Accurate.
Accu-Tip technology gives you highly accurate amperage measurements to a tenth of a digit on small-gauged wires.
Operates at temperatures as low as 14°F or as high as 122°F, easy to grip, and 2-meter drop tested.
Provides critical features including AC/DC measurement, True RMS, electrical field detection (NCV), and accepts up to a 30mm max conductor.

Specifications

Highlighted
Jaw Opening 30 mm Max
Measurement & Analysis
AC Voltage [Digital Low Pass Filter_VFD] 600 V (Basic Accuracy ±1.0%)
Accu_Tip Clamp_On AC Current 60 A (Basic Accuracy ±1.5%)
Accu_Tip Clamp_On DC Current 60 A (Basic Accuracy ±2.0%)
AC_DC Voltage [Digital Low Pass Filter_VFD] 600 V (Basic Accuracy ±1.2%)
Capacitance 2500 µF (Basic Accuracy ±2.0%)
Category CAT IV 300V / CAT III 600V
Clamp_On AC Current [100_400 Hz] 400 A (Basic Accuracy ±2.0%)
Clamp_On AC Current [50_100 Hz] 400 A (Basic Accuracy ±1.8%)
Clamp_On DC Current 400 A (Basic Accuracy ±2.0%)
Continuity 10Ω< & < 250Ω
DC microA 2000 µA (Basic Accuracy ±1.0%)
DC Voltage 600 V (Basic Accuracy ±1.0%)
Diode 2.0 V (Basic Accuracy ±1.5%)
Frequency 50-400 Hz (Basic Accuracy ±1.0%)
NCV Yes
Recording Min / Max / Avg
Resistance 60 kΩ (Basic Accuracy ±1.0%)
Temperature -40°C to 400°C (-40°F to 752°F) (Basic Accuracy ±1.0%)
User Interface
Display 3-5/6 digits 6000 counts
Power
Battery Type 2x AAA
General
Backlight LCD Yes
Jaw Opening 30 mm Max
Environmental & Certifications
Certifications UL , CE
Drop test 2m
Operating Temperature -10°C to 50°C (14 to 122°F)
Warranty Limited 3-Year

Accessories

Resources & Support

User Manual

FLIR CM4x User Manual

Datasheet

CM4X Datasheet

Brochure

Clamp Meter Family Brochure

Warranty

FLIR Test & Measurement Limited 3-Year Warranty

Warranty

FLIR Test And Measurement Limited 3 Year Warranty US

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.