Discontinued

FLIR CM65

True RMS 600 A Solar Clamp Meter

The CM65 clamp meter is designed for solar installation, maintenance, and troubleshooting professionals. Photovoltaic (PV) installers can trust this rugged solar clamp meter to accelerate and simplify PV panel testing at new and existing sites. The quick-connect MC4 test leads and non-invasive clamp-on current readings make DC voltage measurements on solar panel strings and inverters safer, more accurate and easier to perform. Validate AC output and inverter efficiency quickly, and monitor readings from your smartphone via a wireless METERLiNK® connection to the FLIR Tools® mobile app. These features make the FLIR CM65 the PV installer’s go-to clamp meter for faster, safer results.

Loaded with the features you need
Get accurate testing capabilities like True RMS, LoZ, and Millivolt modes to get the job done right the first time.
This full-featured clamp meter with solar industry-standard MC4 connectors saves time and pinpoints trouble quickly.
The FLIR CM65 is packed with tech tools to help you validate testing, document readings and share results with crews and customers.

Specifications

Highlighted
Jaw Opening 30 mm Max
AC/DC Voltage [AC] Range 60.00, 600.0, 1000 V / Basic Accuracy ±0.7% [DC] Range 60.00, 600.0, 1000 V / Basic Accuracy ±1% .. [mV] Range 60.00, 600.0 mV / Basic Accuracy ±1%
AC Current Range 60.00, 600.0 A / Basic Accuracy ±1.5%
Connectivity Bluetooth®
Measurement & Analysis
AC Current Range 60.00, 600.0 A / Basic Accuracy ±1.5%
AC Voltage (Digital Low Pass Filter-VFD) Range 60.00, 600.0, 1000 V / Basic Accuracy ±1%
AC/DC Voltage [AC] Range 60.00, 600.0, 1000 V / Basic Accuracy ±0.7% [DC] Range 60.00, 600.0, 1000 V / Basic Accuracy ±1% .. [mV] Range 60.00, 600.0 mV / Basic Accuracy ±1%
Category Rating CAT IV-600 V, CAT III-1000 V
Clamp-On DC Current Range 60.00, 600.0 A / Basic Accuracy ±1.5%
Continuity Between 30 and 480 Ω. Beeper can be on or off
Diode Range 3 V / Basic Accuracy ±0.9%
Frequency Range 10 Hz to 50 kHz (60.00 mV, 600.0 mV, 60.00 V) / Basic Accuracy ±0.03% Range 10 Hz to 1 kHz (600.0 V, 1000 V) / Basic Accuracy ±0.03% Range 10 Hz to 400 Hz (VFD 600.0 V, 1000 V) / Basic Accuracy ±0.03% Range 50 Hz to 400 Hz (60.00 A, 600.0 A) / Basic Accuracy ±0.03%
LoZ Mode AC Voltage Range 60.0, 600.0, 1000 V / Basic Accuracy ±2%
LoZ Mode DC Voltage Range 60.00, 600.0, 1000 V / Basic Accuracy ±2%
Recording Automatically log readings (8 GB internal memory)
Resistance Range 600.0, 6.000 KΩ / Basic Accuracy ±1%
Temperature -40 to 752°F (-40 to 400 °C)
Communication & Data Storage
Connectivity Bluetooth®
User Interface
Display 3-5/6 digits 6000 counts
Power
Auto Power Off 10 minutes
Battery 3 x AA
General
Backlight LCD Yes
Jaw Opening 30 mm Max
Size [L × W × H] 251 × 86 × 41 mm (9.9 × 3.4 ×1.6 in)
Environmental & Certifications
Certifications UL,CE, FCC
Operating Temperature 32 °F to 140 °F (0 °C to 60 °C)
Warranty Limited 3 years

Resources & Support

User Manual

CM65 User Manual

Datasheet

CM65 Datasheet

Brochure

FLIR Global Utility Market Brochure

Export Restrictions