Discontinued

FLIR CM78

1000 Amp Clamp with IR Thermometer

The FLIR CM78 is a True RMS industrial clamp meter for the electrician who works on high-powered equipment and temperature systems and needs a safe, capable combination tool. An integrated IR thermometer provides fast non-contact measurements on panels, conduits, and motors. FLIR Tools Mobile connects the FLIR CM78 to your compatible smartphones and tablets via Bluetooth®, and METERLiNK® technology wirelessly integrates electrical readings on your infrared image with FLIR thermal cameras.

YOUR GO-TO ELECTRICAL COMBINATION TOOL
Combines a True RMS digital multimeter, non-contact clamp meter, and spot IR thermometer into one tool.
Take accurate AC/DC measurements safely and quickly on high-powered equipment or complex machinery, and verify readings with the Type-K thermocouple.
Features Bluetooth METERLiNK to wirelessly embed data into thermal images from FLIR infrared cameras, or instantly share readings with clients.

Specifications

Highlighted
Jaw Opening 42 mm (1.7 in, 2000MCM)
AC/DC Voltage Range 1000 V / Basic Accuracy +/- 1.5%
Safety Category CAT IV-600V, CAT III-1000V
Measurement & Analysis
AC/DC Current Range Range 1000 A / Basic Accuracy +/- 2.5%
AC/DC Voltage Range 1000 V / Basic Accuracy +/- 1.5%
Capacitance Range 4.000 mF / Basic Accuracy +/- 3%
Frequency Range 4000 Hz / Basic Accuracy +/- 31.5
IR Distance to Target Ratio 8 : 1 in
Resistance Range 40.00 MΩ / Basic Accuracy +/- 1.5%
Temperature [IR] Range -4 to 518°F, -20 to 270°C / Basic Accuracy +/- 2%
Temperature [Type K] Range -4 to 1400°F, -20 to 760°C / Basic Accuracy +/- 3%
Communication & Data Storage
Bluetooth range max 32 ft (10 m)
Power
Battery 3 AA batteries; optional TA04 Li-Poly rechargeable battery
General
Jaw Opening 42 mm (1.7 in, 2000MCM)
Environmental & Certifications
Certifications CE, UL, FCC
Safety Category CAT IV-600V, CAT III-1000V
Warranty Limited Lifetime*

Accessories

Resources & Support

Datasheet

CM78 Datasheet

User Manual

CM78 User Manual

Brochure

Clamp Meter Family Brochure

Export Restrictions