Discontinued

FLIR CM82

True RMS Power Clamp

The FLIR CM82 is an industrial-grade power clamp meter engineered with advanced power analysis, harmonics measurements, and variable frequency drive (VFD) filtering functions to meet the needs of electrical troubleshooters. The meter features a backlit display screen with large, easy-to-read digits, an analog bargraph, and powerful work lights bright enough to serve as a primary work light. Also tested to withstand a 2m drop, the CM82 has dependable functionality that’s vital to professionals.

Industrial-Grade, Advanced Power Analysis to Meet Your Needs
Provides VFD Mode while working on VFD-controlled equipment, and advanced power efficiency and harmonics measurements enable system-level performance analysis.
Features Inrush mode to capture AC Current spikes during start-up, and phase-rotation testing to ensure motor and power source alignment.
Features powerful LED lights that can serve as a primary work light and assist with clamping.

Specifications

Highlighted
Jaw Opening 37 mm (1.45", 1000MCM)
AC/DC Voltage Range 1000 V / Basic Accuracy +/- 1% / 0.7%
Measurement & Analysis
AC VFD Voltage Range 1000 V / Basic Accuracy +/- 1%
AC/DC Current Range 600 A / Basic Accuracy +/- 2%
AC/DC Voltage Range 1000 V / Basic Accuracy +/- 1% / 0.7%
Active Power Range 10 kW to 600 kW, (10 V, 5 A min) / Basic Accuracy +/- 3%
Capacitance Range 3.999 mF Max / Basic Accuracy +/- 1.9%
Category Rating CAT IV-600V, CAT III-1000V
Continuity Threshold Range 30 Ω / Basic Accuracy +/- 1%
Diode Test Range 0.4 to 0.8 V / Basic Accuracy +/- 0.1V
Frequency Range 20.00 Hz to 9.999 kHz / Basic Accuracy +/- 0.5%
Harmonics Range 1st-25th Order / Basic Accuracy +/- 5%
Inrush Current Range 600 ACA Max (Integration Time 100 ms) / Basic Accuracy +/- 3%
Resistance Range 99.99 kΩ Max / Basic Accuracy +/- 1%
Total Harmonic Distortion Range 0.0 to 99.9% / Basic Accuracy +/- 3%
Communication & Data Storage
Bluetooth range max N/A
Power
Battery type 6 x AAA
General
Jaw Opening 37 mm (1.45", 1000MCM)
Environmental & Certifications
Warranty Limited Lifetime

Accessories

Resources & Support

Datasheet

CM82 CM83 CM85 Datasheet

User Manual

CM82 User Manual

Brochure

Clamp Meter Family Brochure

Warranty

FLIR Test And Measurement Limited Lifetime Warranty - US Only

Export Restrictions