Discontinued

FLIR CM94

2000 A AC/DC Utility Clamp Meter

The FLIR CM94 tackles high-current measurements on demanding utility and industrial job sites. This rugged meter securely clamps larger conductors with an oversized jaw so you can take readings up to 2000 A AC & DC. With a CAT IV-1000 V safety rating, the CM94 is ready to work on overhead, underground and utility service equipment. Plus, it offers VFD mode to tackle noisy signal environments. The full-featured FLIR CM94 utility clamp meter delivers results for utility and industrial electricians.

Improved safety for high-current testing
Get the right tool for high-current work with a CAT IV 1000 V protection rating and the ability to read up to 2000 A.
This full-featured clamp meter with True RMS, LoZ, and VFD modes ensures accurate troubleshooting optimized for utility and industrial work.
The oversized 55 mm jaw helps the ergonomic FLIR CM94 clamp around large conductors or multiple conductors at once

Specifications

Highlighted
Jaw Opening 2.2" (55mm)
AC/DC Voltage Range 1000 V / Basic Accuracy ±1.2% / 0.5%
AC Current Range 200.0, 2000 A / Basic Accuracy ±2%
Measurement & Analysis
AC Current Range 200.0, 2000 A / Basic Accuracy ±2%
AC Voltage (Digital Low Pass Filter-VFD) Range 1000 V / Basic Accuracy ±2%
AC/DC Current Range 2000 A / Basic Accuracy ±2%
AC/DC Voltage Range 1000 V / Basic Accuracy ±1.2% / 0.5%
Capacitance Range 60.00 nF, 600.0 nF, 6.000 uF / Basic Accuracy ±2.0% Range 60.00 uF, 6000.0 uF / Basic Accuracy ±3.5% Range 2000 uF / Basic Accuracy ±4%
Category Rating CAT IV-1000 V
Clamp-On DC Current Range 200.0, 2000 A / Basic Accuracy ±2%
Continuity 10 to 200 Ω
Diode Range 1 V / Basic Accuracy ±1%
Frequency Range 40.00 Hz to 400.0 Hz (ACA) / Basic Accuracy ±1% Range 50.00 Hz to 400.0 Hz (ACV) / Basic Accuracy ±1%
LoZ Mode AC Voltage Range: 6.000, 60.00, 600.0, 1000 V Basic Accuracy: ±1.5%
LoZ Mode DC Voltage Range: 6.000, 60.00, 600.0, 1000 V Basic Accuracy: ±1.3%
NCV Yes
Resistance Range 600.0, 6.000 K, 60.00 KΩ / Basic Accuracy ±0.5% Range 600.0 KΩ / Basic Accuracy ±0.8% Range 6.000 MΩ / Basic Accuracy ±1.2% Range 40.00 MΩ / Basic Accuracy ±2.3%
Temperature Range -58 to 1832 °F (-50 to 1000 °C) / Basic Accuracy ±0.3%
True RMS Yes
User Interface
Display 3-5/6 digits 6000 counts. 3-1/2 digits 1999 counts for Hz
Power
Auto Power Off 34 minutes
Battery 2 x AA
General
Backlight LCD Yes
Jaw Opening 2.2" (55mm)
Size [L × W × H] 269 × 106 × 51 mm (10.6 × 4.2 × 2.0 in)
Environmental & Certifications
Certifications UL, CE, CSA, RCM
Drop test 2 m
Operating Temperature 14 °F to 122 °F (-10 °C to 50 °C)
Warranty Limited 3 years

Resources & Support

User Manual

CM94 User Manual

Datasheet

CM94 Datasheet

Brochure

FLIR Global Utility Market Brochure

Export Restrictions