Discontinued

Extech CO30

CO (Carbon Monoxide) Monitor

The Extech CO30 displays carbon monoxide (CO) concentration, air temperature, and relative humidity. It features a programmable audible alarm with a high decibel beeper which sounds when CO concentration rises to unsafe levels. The unit can be wall mounted or used on a desktop close to areas of concern. Other features include a visible bright tri-colored (green, yellow, red) LED alarm indicator, a zero re-calibration function, manual temperature and relative humidity compensation (adjustable), CO calibration function in fresh air, and a low battery indicator. Complete with universal AC adaptor (including US, EU, UK, and AU plugs), and four AAA batteries.

Specifications

General
Carbon Monoxide (CO) 0 to 999ppm
Carbon Monoxide (CO) Basic Accuracy ±5% of reading or ±10ppm
Carbon Monoxide (CO) Max Resolution 1ppm
Relative Humidity 20 to 90%
Relative Humidity Basic Accuracy ±5%
Relative Humidity Max Resolution 1%
Temperature (Air) 32 to 122°F (0 to 50°C)
Temperature (Air) Basic Accuracy ±2°F/1°C
Temperature (Air) Max Resolution 0.1°F/°C
Additional Details
Certifications CE
Dimensions 4.4 × 4.3 × 2.1" (113 × 108 × 53mm)
Power 4 × AAA (1.5V) batteries
Warranty 2 years
Weight 5.6oz (159g)

Resources & Support

Datasheet

Extech CO30 Datasheet

User Manual

Extech CO30 User Manual GB

Export Restrictions