Discontinued

Extech CO50

Desktop CO (Carbon Monoxide) Monitor

The Extech CO50 measures and displays carbon monoxide (CO) concentration, air temperature, and humidity simultaneously. It features visibly bright LED lights which indicate active monitoring (green) or a surpassed CO alarm threshold (red). The meter also features an extra loud audible beeper alarm, electrochemical CO sensor, record/recall max reading for CO concentration, and CO calibration function in fresh air. Product is complete with universal AC adapter (100 V to 240 V) with multiple plug types (US, EU, UK, AUS) and a user's manual.

Specifications

General
Carbon Monoxide (CO) 0 to 999ppm
Carbon Monoxide (CO) Basic Accuracy ±2ppm
Carbon Monoxide (CO) Max Resolution 1ppm
Relative Humidity 10 to 90%
Relative Humidity Basic Accuracy ±5%
Relative Humidity Max Resolution 0.10%
Temperature (Air) 14 to 140°F (-10 to 60°C)
Temperature (Air) Basic Accuracy ±1.2°F/0.6°C
Temperature (Air) Max Resolution 0.1°F/°C
Additional Details
Certifications CE
Dimensions 6.1 × 3.4 × 3.2" (155 × 87 × 81mm)
Warranty 2 years
Weight 5.8oz (165g)

Resources & Support

Datasheet

Extech CO50 Datasheet

User Manual

Extech CO50 User Manual GB

Export Restrictions