Discontinued

Extech CTH10

Radio-Controlled Wall Clock Hygro-Thermometer with Calendar

The CTH10 is a radio-controlled wall clock hygro-thermometer. Receives time code from NIST radio station WWVB (North American region) and automatically adjusts year, date, day, hour, minute, second, and DST. A large LCD displays time, RH percent, temperature, year, month, date, and day. Comes with 4 AA batteries and user guide.

Large digital display with time, date, temperature, and relative humidity.
Link to NIST radio station ensures accuracy, even adjusting for daylight saving time.
Mount on a wall or use the built-in stand to set on a desk or shelf.

Specifications

General
Alarm Yes
Relative Humidity 20 to 90%
Relative Humidity Basic Accuracy ±6%
Temperature (Air) -5°C to 50°C (23°F to 122°F)
Temperature (Air) Basic Accuracy ±1 °C/2°F
Additional Details
Certifications CE
Dimensions 425.4 × 292.1 × 31.75 mm (16.75 × 11.5 × 1.25 in)
Power 4 × AA (1.5 V) batteries
Warranty 2 years
Weight 1.2 kg (2.75 lbs)

Resources & Support

Datasheet

Extech CTH10 Datasheet

User Manual

Extech CTH10 User Manual

Export Restrictions