Discontinued

Extech DA50

Telescoping AC Current Detector

The Extech DA50 detects AC Current (200mA to 1000A) in shielded wires, wires behind walls, metal circuit breakers, and junction boxes. Telescoping probe extends to reach distance of 1 m (39.4 in). Comes with four LR44 button batteries and user guide.

Locate current in hidden wires and cables
Non-contact AC current range from 200 mA to 1000 A; for use on 50/60 Hz circuits
Detects through shielded wires, conduit, and metal circuit breaker or junction boxes
Sensitivity adjustment for locating wires/conduit through walls

Specifications

General
Audible/Visible Indication Beeper, flashing LED
Current Detection (Non-Contact) 200mA to 1000A AC
Detection Distance 0.2"
Frequency Bandwidth 50/60Hz
Sensitivity Adjustment Yes
Additional Details
Dimensions 7.7 × 2.4 × 1.2" (195 × 62 × 30mm)
Power 2 × LR44 (1.5V) batteries
Safety Category CATIV - 600V
Warranty 2 years
Weight 5.2oz (148g)

Resources & Support

Datasheet

Extech DA50 Datasheet

User Manual

Extech DA50 User Manual

Export Restrictions