Discontinued

Extech DC400

400A DC Mini Clamp Meter

The Extech DC400 is a 400 A DC Mini Clamp Meter with high accuracy and resolution. It measures up to 400 A DC in 2 ranges with one touch and comes with functions such as auto zero, auto power off, and data hold. Complete with rubber holster, wrist strap, belt holster, and 9 V battery.

Specifications

General
DC Current 40.00A, 400.0A
DC Current Basic Accuracy ±(3.5% of reading + 3 digits)
DC Current Max Resolution 10mA, 100mA
Additional Details
Certifications CE
Dimensions 8.2 × 1.7 × 1.2" (208 × 43 × 30mmmm)
Power 1 × 9V battery
Safety Category CATII-600V
Warranty 2 years
Weight 10.2oz (290g)

Resources & Support

User Manual

Extech DC400 User Manual

Datasheet

Extech DC400 Datasheet

Export Restrictions