Discontinued

Extech DV24

Wide Range AC Voltage Detector and Flashlight

Quickly check for the presence of live wires before testing with your DV24. Suitable for outlets or against wire insulation testing, this AC Voltage Detector/Flashlight for non-contact detection of AC Voltage measures from 50 to 1000 V (50/60 Hz). Red LED indicator indicates the presence of voltage. CAT IV-1000V safety rating. Comes with two AAA batteries and user guide.

Specifications

General
Audible/Visible Indication Flashing LED
Built-In Flashlight Yes
Detection Distance <0.2"
Frequency Bandwidth 50/60Hz
Voltage Detection (Non-Contact) 50V to 1000V AC
Additional Details
Certifications CE, UL
Dimensions 6.25 × 1" (159 × 25mm)
Power 2 × AAA (1.5V) batteries
Safety Category CATIV - 1000V
Warranty 2 years
Weight 1.5oz (42g)

Resources & Support

User Manual

Extech DV24 User Manual

Certification

Extech DV24 Declaration of Conformity

Datasheet

Extech DV24 Datasheet

Export Restrictions