Discontinued

Extech DV26

Non-Contact Voltage Detector with Flashlight

The DV26 is a non-contact voltage detector with a built-in flashlight. It detects AC voltage from 100 to 1000 VAC without contact and alerts the user with LED's and audible beeping. The DV26 is built in a rugged double molded housing, has a CAT III 1000 V/ CAT IV 600 Volt safety rating and is complete with a year warranty and two AAA batteries.

Specifications

General
Audible/Visible Indication Beeper, flashing LED
Built-In Flashlight Yes
Frequency Bandwidth 50/60Hz
Voltage Detection (Non-Contact) 100 to 1000V AC
Additional Details
Certifications CE, UL
Dimensions 6.25 × 1" (159 × 25mm)
Power 2 × AAA (1.5V) batteries
Safety Category CATIII - 1000V, CATIV - 600V
Warranty 2 years
Weight 1.5oz (42g)

Resources & Support

Certification

Extech DV26 Declaration of Conformity

Datasheet

Extech DV26 Datasheet

Datasheet

Extech EA10 EA15 Datasheet

Export Restrictions