Discontinued

FLIR E5 WiFi

Infrared Camera with MSX® & Wi-Fi

FLIR E5 with Wi-Fi is a powerful temperature measurement tool that's perfect for diagnosing electrical, mechanical, and building problems. Thanks to the 10,800 (120 × 90) pixel infrared detector, you can find hidden issues quickly and easily, and record accurate temperature measurements across your target. The built-in Wi-Fi can help streamline your workload, allowing you to upload and share images and data through the FLIR Tools mobile app.

Affordable Professional Thermal Imaging
Upload images and data to the FLIR Tools app over Wi-Fi, for instant sharing and reporting.
With its crisp, 10,800 pixel detector and ±2% accuracy, the E5 offers the best image clarity at this affordable price.
A focus-free lens and simple button navigation to on-screen settings makes this camera easy to operate.

Specifications

Highlighted
IR Resolution 120 × 90 pixels
Thermal Sensitivity/NETD <0.10°C (0.27°F) / <100 mK
Accuracy ±2°C (±3.6°F) or ±2% of reading, for ambient temperature 10°C to 35°C (50°F to 95°F) and object temperature above 0°C (32°F)
Field of view (FOV) 45° × 34°
Image Modes Thermal MSX, Thermal, Picture-in-Picture, Thermal blending, Digital camera.
Display 3.0 in. 320 × 240 color LCD
Imaging & Optical
Color Black and gray
Color Palettes Black & white, iron, and rainbow
Detector Type Uncooled microbolometer
f-number 1.5
Field of view (FOV) 45° × 34°
FLIR Screen-EST Mode No
Focus Focus free
Image Frequency 9 Hz
Image Modes Thermal MSX, Thermal, Picture-in-Picture, Thermal blending, Digital camera.
IR Resolution 120 × 90 pixels
Minimum Focus Distance 0.5 m (1.6 ft)
Multi Spectral Dynamic Imaging (MSX) IR image enhanced with visible camera detail
Picture-in-Picture IR area on visual image
Spatial resolution (IFOV) 6.9 mrad
Spectral Range 7.5–13 µm
Thermal Sensitivity/NETD <0.10°C (0.27°F) / <100 mK
Measurement & Analysis
Accuracy ±2°C (±3.6°F) or ±2% of reading, for ambient temperature 10°C to 35°C (50°F to 95°F) and object temperature above 0°C (32°F)
Camera size (L x W x H) 244 × 95 × 140 mm (9.6 × 3.7 × 5.5 in)
Camera weight incl battery 0.575 kg (1.27 lb.)
Isotherm Above/below/interval
Object Temperature Range –20°C to 250°C (–4°F to 482°F)
Reflected apparent temperature correction Automatic, based on input of reflected temperature
Set-up Commands Local adaptation of units, language, date and time formats
Spot Meter Center spot; box with min./max.
User Interface
Display 3.0 in. 320 × 240 color LCD
Communication & Data Storage
AC Operation AC adapter, 90–260 VAC input, 5 VDC output to camera
File Formats Standard JPEG, 14-bit measurement data included
Interface USB Micro: Data transfer to and from PC and Mac device
WiFi •Standard: 802.11 b/g/n •Frequency range: •2400–2480 MHz •5150–5260 MHz •Max. output power: 15 dBm
Power
Charging system Battery is charged inside the camera or in specific charger.
Charging Time 2.5 hours to 90% capacity in camera. 2 hours in charger.
Power Management Automatic shut-down
Environmental & Certifications
Certifications UL, CSA, CE, PSE and CCC
EMC •WEEE 2012/19/EC •RoHs 2011/65/EC •C-Tick •EN 61000-6-3 •EN 61000-6-2 •FCC 47 CFR Part 15 Class B
Humidity (Operating and Storage) IEC 60068-2-30/24 h 95% relative humidity
Operating Temperature Range –15°C to 50°C (5°F to 122°F)
Radio Spectrum •Standard: 802.11 b/g/n •Frequency range: •2400–2480 MHz •5150–5260 MHz •Max. output power: 15 dBm
Shock 25 g (IEC 60068-2-27)
Storage Temperature Range –40°C to 70°C (–40°F to 158°F)
Vibration 2 g (IEC 60068-2-6)
General
List of Contents •Infrared camera •Hard transport case •Battery (inside camera) •USB cable •Power supply/charger with EU, UK, US and Australian plugs •Printed documentation
Packaging Size 385 × 165 × 315 mm (15.2 × 6.5 × 12.4 in)

Accessories

  1. Tool Belt (T911093)

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Firmware Download

FLIR Ex Firmware v3.16.0

You must be logged in to download file.

Datasheet

Ex Series Wifi Datasheet

User Manual

FLIR Ex Series User Manual

Warranty

FLIR Global Uncooled Thermal Camera 2-10 Limited Warranty

Datasheet

FLIR CARE and FLIR PROTECT Service and Extended Warranty Packages Datasheet

Export Restrictions