Discontinued

FLIR E5-XT

Infrared Camera with Extended Temperature Range

$1,340.00

FLIR E5-XT is the perfect tool for quickly locating and diagnosing electrical, mechanical, and building problems, thanks to its 19,200 (160 × 120) pixel infrared detector and expanded, -20°C to 400°C (-4°F to 752°F) temperature range. FLIR MSX® image enhancement provides extraordinary thermal imaging detail, while the built-in WiFi allows users to quickly connect with the FLIR Tools® Mobile app for sharing images and sending reports easily from any location.

Affordable, Professional Thermal Imaging
The FLIR E5-XT with Extended Temperature Range features 160 × 120 (19,200 pixels) thermal resolution ±2% accuracy, hot/cold spot measurements, and emissivity controls to meet your application and budget needs.
With an always-in-focus lens, simple one button image capture, and intuitive navigation screens you can operate with one hand, an Ex-Series camera is a tool you can start using out of the box.
With a 4 hr operating time, interchangeable batteries, 2 m (6.6 ft) drop test, and IP54 rating, an Ex-Series camera is the perfect addition to your tool bag.

Specifications

Highlighted
IR Resolution 160 × 120 pixels
Thermal Sensitivity_NETD <0.10°C (0.27°F) / <100 mK
Accuracy ±2°C (±3.6°F) or ±2% of reading, for ambient temperature 10°C to 35°C (50°F to 95°F) and object temperature above 0°C (32°F)
Field of view [FOV] 45° × 34°
Image Modes Thermal MSX, Thermal, Picture-in-Picture, Thermal blending, Digital camera.
Display 3.0 in. 320 × 240 color LCD
Imaging & Optical
Color Black and gray
Color palettes Black & white, iron, and rainbow
Detector Type Uncooled microbolometer
f number 1.5
Field of view [FOV] 45° × 34°
Focus Focus free
Image Frequency 9 Hz
Image Modes Thermal MSX, Thermal, Picture-in-Picture, Thermal blending, Digital camera.
IR Resolution 160 × 120 pixels
Minimum Focus Distance 0.5 m (1.6 ft.)
Multi Spectral Dynamic Imaging [MSX] IR image enhanced with visible camera detail
Picture_in_Picture IR area on visual image
Screen EST Mode No
Spatial resolution [IFOV] 5.2 mrad
Spectral Range 7.5–13 µm
Thermal Sensitivity_NETD <0.10°C (0.27°F) / <100 mK
Measurement & Analysis
Accuracy ±2°C (±3.6°F) or ±2% of reading, for ambient temperature 10°C to 35°C (50°F to 95°F) and object temperature above 0°C (32°F)
Accuracy [Drift] in Screen EST Mode
Camera size [L x W x H] 244 × 95 × 140 mm (9.6 × 3.7 × 5.5 in)
Camera weight incl battery 0.575 kg (1.27 lb.)
Isotherm Above alarm, below alarm
Object Temperature Range –20°C to 400°C (-4°F to 752°F) in two ranges
Reflected apparent temperature correction Automatic, based on input of reflected temperature
Sampling Average in Screen EST Mode
Set_up Commands Local adaptation of units, language, date and time formats
Spot Meter Center spot; box with min./max.
User Interface
Display 3.0 in. 320 × 240 color LCD
Communication & Data Storage
AC Operation AC adapter, 90–260 VAC input, 5 VDC output to camera
File Formats Standard JPEG, 14-bit measurement data included
Interfaces USB Micro: Data transfer to and from PC and Mac device
WiFi •Standard: 802.11 b/g/n •Frequency range: •2400–2480 MHz •5150–5260 MHz •Max. output power: 15 dBm
Power
Charging system Battery is charged inside the camera or in specific charger.
Charging Time 2.5 hours to 90% capacity in camera. 2 hours in charger.
Power Management Automatic shut-down
Environmental & Certifications
Certifications UL, CSA, CE, PSE and CCC
EMC •WEEE 2012/19/EC •RoHs 2011/65/EC •C-Tick •EN 61000-6-3 •EN 61000-6-2 •FCC 47 CFR Part 15 Class B
Humidity [operating and storage] IEC 60068-2-30/24 h 95% relative humidity
Operating Temperature Range –15°C to 50°C (+5°F to 122°F)
Radio Spectrum •Standard: 802.11 b/g/n •Frequency range: •2400–2480 MHz •5150–5260 MHz •Max. output power: 15 dBm
Shock 25 g (IEC 60068-2-27)
Storage Temperature Range –40°C to 70°C (–40°F to 158°F)
Vibration 2 g (IEC 60068-2-6)
General
List of Contents •Infrared camera •Hard transport case •Battery (inside camera) •USB cable •Power supply/charger with EU, UK, US and Australian plugs •Printed documentation
Packaging Size 385 × 165 × 315 mm (15.2 × 6.5 × 12.4 in)

Accessories

  1. Tool Belt (T911093)

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Firmware Download

FLIR Ex Firmware v3.16.0

You must be logged in to download file.

User Manual

FLIR Ex Series User Manual

Selection Guide

FLIR Handheld Thermal Camera Product Comparison Matrix

Datasheet

FLIR CARE and FLIR PROTECT Service and Extended Warranty Packages Datasheet

Brochure

FLIR CARE and FLIR PROTECT Service and Extended Warranty Packages Brochure

Warranty

FLIR Global Uncooled Thermal Camera 2-10 Limited Warranty

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.