Discontinued

FLIR E8 WiFI

Infrared Camera with MSX® & WiFi

The FLIR E8 with WiFi offers affordable, high-resolution thermal imaging with the added advantage of wireless connectivity. Find hidden electrical faults, mechanical issues, and sources of energy loss thanks to the E8's crisp 76,800 (320 × 240) pixel infrared resolution and MSX® image enhancements. Then, streamline your workload by uploading and sharing images and data over WiFi to the FLIR Tools mobile app.

Best-in-class Thermal Troubleshooting Value
Upload images and data to the FLIR Tools app over WiFi, for instant sharing and reporting.
With its outstanding 76,800 pixel detector and ±2% accuracy, the E8 offers best-in-class image clarity.
A focus-free lens and simple button navigation to on-screen settings makes this camera easy to operate.

Specifications

Highlighted
IR Resolution 320 × 240 pixels
Thermal Sensitivity/NETD <0.06°C (0.11°F) / <60 mK
Accuracy ±2°C (±3.6°F) or ±2% of reading, for ambient temperature 10°C to 35°C (50°F to 95°F) and object temperature above 0°C (32°F)
Field of view (FOV) 45° × 34°
Image Modes Thermal MSX®, thermal, picture-in-picture, thermal blending, digital camera
Display 3.0 in. 320 × 240 color LCD
Imaging & Optical
Color Palettes Black & white, iron, and rainbow
Detector Type Uncooled microbolometer
Field of view (FOV) 45° × 34°
FLIR Screen-EST Mode No
Focus Focus free
Image Frequency 9 Hz
Image Modes Thermal MSX®, thermal, picture-in-picture, thermal blending, digital camera
IR Resolution 320 × 240 pixels
Minimum Focus Distance 0.5 m (1.6 ft.)
Multi Spectral Dynamic Imaging (MSX) IR image enhanced with visible camera detail
Picture-in-Picture IR area on visual image
Thermal Sensitivity/NETD <0.06°C (0.11°F) / <60 mK
Measurement & Analysis
Accuracy ±2°C (±3.6°F) or ±2% of reading, for ambient temperature 10°C to 35°C (50°F to 95°F) and object temperature above 0°C (32°F)
Accuracy [Drift] in Screen-EST Mode Accuracy (drift): ±0.3°C (±0.5°F)
Camera weight incl battery 0.575 kg (1.27 lb.)
Object Temperature Range –20°C to 250°C (–4°F to 482°F)
Sampling Average in Screen-EST Mode Recommended temperature range: 30 to 45°C (86 to 113°F) in stable room temperature
Spot Meter Center spot; box with min./max.
User Interface
Display 3.0 in. 320 × 240 color LCD
Communication & Data Storage
File Formats Standard JPEG, 14-bit measurement data included
Interface USB Micro: Data transfer to and from PC and Mac device
WiFi •Standard: 802.11 b/g/n •Frequency range: •2400–2480 MHz •5150–5260 MHz •Max. output power: 15 dBm
General
Packaging Size 385 × 165 × 315 mm (15.2 × 6.5 × 12.4 in)

Accessories

  1. Tool Belt (T911093)

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Firmware Download

FLIR Ex Firmware v3.16.0

You must be logged in to download file.

Datasheet

Ex Series Wifi Datasheet

User Manual

FLIR Ex Series User Manual

Datasheet

FLIR CARE and FLIR PROTECT Service and Extended Warranty Packages Datasheet

Warranty

FLIR Global Uncooled Thermal Camera 2-10 Limited Warranty

Export Restrictions