Discontinued

Extech EA31

EasyView™ Light Meter

The Extech EA31 EasyView™ Light Meter features a compact and rugged design with a large display. It measures to 20,000 Fc and 20,000 Lux in 4 ranges. It features zero function cosine, color corrected measurements, and an auto power off function to save battery life. The data hold function freezes readings on the display of min/max readings. The meter utilizes a precision silicon photo-diode sensor with a 0.9 m (3 ft) coiled cable for easy storage. Complete with built-in stand, remote sensor with protective cover, protective rubber holster, and 6 AAA batteries.

Specifications

General
Cosine and Color Corrected Yes
Light (Foot Candle) 20, 200, 2000, 20,000Fc
Light (Foot Candle) Basic Accuracy ±3% of reading + 0.5% full scale
Light (Foot Candle) Max Resolution 0.01Fc
Light (Lux) 20, 200, 2000, 20,000Lux
Light (Lux) Basic Accuracy ±3% of reading + 0.5% full scale
Light (Lux) Max Resolution 1Lux
Additional Details
Certifications CE
Dimensions 5.9 × 2.8 × 1.4" (150 × 72 × 33mm)
Power 6 × AAA (1.5V) batteries
Warranty 2 years
Weight 8.3oz (235g)

Resources & Support

User Manual

Extech EA31 User Manual

Datasheet

Extech EA30 EA31 Datasheet

Export Restrictions