Discontinued

Extech ET28B

Voltage Tester

The Extech ET28B is a compact size Voltage Detector that measures 120 V to 480 V of alternating current and 120 V to 240 V of direct current. It features a neon light voltage indicator, built-in test lead with removable protective caps, a 73.6 cm (29 in) long cable, and insulated housing. Comes with a two year warranty.

Specifications

General
Audible/Visible Indication LED
Voltage Detection (Contact) 120 to 480V AC; 120 to 240V DC
Additional Details
Certifications ETL
Power 2 years

Resources & Support

Datasheet

Extech ETxx Datasheet

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.