Discontinued

Extech ET30B

Voltage Tester

The Extech ET30B compact size AC/DC Voltage Tester with a built-in 103 mm (40.5 in) stainless steel test probe. It comes with a 1.5 m (5 ft) cable and an insulated alligator clip, and operates without a battery.

Specifications

General
Audible/Visible Indication Xenon light
Voltage Detection (Contact) 6, 12, 24V AC/DC
Additional Details
Certifications CE
Warranty 2 years

Resources & Support

User Manual

Extech ET30B User Manual

Datasheet

Extech ETxx Datasheet

Export Restrictions