Discontinued

Extech ET38

Voltage/Continuity Tester

$20.00

The Extech ET38 is a compact size AC Voltage/Continuity Tester with a 12 to 300 V AC voltage detection range. It has an LED light indicator and includes a built-in screwdriver tip, pocket clip, and two button batteries.

Specifications

General
Continuity Yes
Voltage Detection [Contact] 12 to 300V AC
Additional Details
Certifications ETL
Power 2 × LR44 (1.5V) batteries
Safety Category CATII - 300V
Warranty 2 years

Resources & Support

Datasheet

Extech ETxx Datasheet

User Manual

Extech ET38 User Manual

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.