Discontinued

Extech ET60

Voltage and Continuity Tester

This easy-to-use voltage tester is designed with 7-range LED indicators that quickly shows the range of the AC and DC Voltage measured. The meter vibrates when Voltage is detected >85 V. Its built-in non-contact voltage detector function easily detects live voltages from 90 to 1000 V AC. The AC frequency bandwidth is from 45 to 66 Hz. Functions include continuity with audible and visual alert. Designed with a bright built-in flashlight and a rugged double molded housing with integrated test leads.

Specifications

General
Audible/Visible Indication Beeper, flashing LED
Built-In Flashlight Yes
Continuity Yes
Frequency Bandwidth 45 to 66Hz
Voltage Detection (Contact) 24, 120, 208, 240, 277, 480, 600V AC; 6, 12, 24, 36, 48, 110, 220V DC
Voltage Detection (Non-Contact) 90 to 1000V AC
Additional Details
Certifications ETL
Power 2 × AAA (1.5V) batteries
Safety Category CATIII - 60V
Warranty 2 years

Resources & Support

User Manual

Extech ET60 User Manual

Datasheet

Extech ETxx Datasheet

Export Restrictions