Discontinued

Extech EX230

12 Function Mini Digital MultiMeter with IR Thermometer

The Extech EX230 Mini Digital MultiMeter with built-in IR Thermometer can quickly identify overheating motors and locate hot spots on electrical panels or HVAC vents without contact. The EX230’s rugged design incorporates a 4000 count large backlit dual LCD with easy to read digits, low current capability measure down to 0.1 µA, and input fuse protection. The built in IR Thermometer has a 6:1 distance to target ratio. This meter also features Type K temperature, frequency, capacitance, and duty cycle measurement. It also has relative function, data hold capabilities, and an auto power off function. The EX230 comes complete with test leads, Type K Temperature bead probe, and a 9 V battery.

Specifications

General
AC Current 0.1µA to 10A
AC Voltage 0.1mV to 600V
Capacitance 0.01nF to 100µF
Continuity Yes
DC Current 0.1µA to 10A
DC Voltage 0.1mV to 600V
DC Voltage Basic Accuracy ±0.5%
Diode Test Yes
Duty Cycle 0.1% to 99.9%
Frequency 0.001Hz to 10MHz
Resistance 0.1Ω to 40MΩ
Temperature (IR) Basic Accuracy -5 to 446°F (-20 to 230°C)
Temperature (Type K) Max Resolution -4 to 1400°F (-20 to 760°C)
Additional Details
Certifications CE
Dimensions 5.8 × 2.9 × 1.6" (147 × 76 × 42mm)
Display 4000-count segment LCD
Power 1 × 9V battery
Safety Category CATIII - 600V
Warranty 2 years
Weight 9.17oz (260g)

Resources & Support

User Manual

Extech EX230 User Manual

Datasheet

Extech EX230 Datasheet

Certification

Extech EX230 Declaration of Conformity

Export Restrictions