Discontinued

Extech EX363

11 Function True RMS Multimeter

The Extech EX363 is a compact HVAC True RMS MultiMeter with a built in non contact voltage detector. It features highly accurate true RMS measurements, LoZ for the prevention of false readings caused by ghost voltages, .5% basic accuracy, a 1000 V AC/DC volt range, and resistance up to 40 MΩ. This device comes with a continuity beeper with visual alert, smart data hold and peak hold, auto power off with disable, relative mode for capacitance zero, and offset adjustment. Additionally, the EX363 excels in HVAC flame rod measurements with a µA function, as well as Type-K temperature measurements from -40°C to 394°C (-40°F to 742°F), and frequency and capacitance measurements. Complete with test leads, 9 V battery, holster with tilt stand, general purpose bead wire temperature probe, and built-in magnet.

Specifications

General
AC Current 600µA
AC Voltage 0.1mV to 1000V
Capacitance 1nF to 10mF
Continuity Yes
DC Current 600µA
DC Voltage 0.1mV to 1000V
DC Voltage Basic Accuracy 0.5%
Diode Test Yes
Frequency 0.01Hz to 100kHz
Non-Contact Voltage (NCV) Detector Yes
Resistance 0.1Ω to 40MΩ
Temperature (Type K) Max Resolution -40 to 742°F (-40 to 394°C)
True RMS Yes
Additional Details
Certifications CE, UL, NIST
Dimensions 6.5 × 3.2 × 1.7" (164 × 82 × 44mm)
Power 1 × 9V battery
Safety Category CATIV - 600V
Warranty 3 years
Weight 5.9oz (450g)

Resources & Support

Datasheet

Extech EX36x Datasheet

Export Restrictions