Discontinued

Extech EX410

8 Function Professional MultiMeter

Compact and powerful, the Extech EX410 8 Function true RMS Professional MultiMeter provides the versatility of multiple meters in one convenient device. The EX410 measures AC/DC voltage and current, resistance, diode, and temperance. A large, backlit display and 2.5 cm (1 in) high digits allow for easy reading, while the ergonomically designed housing offers comfortable, one-handed operation. Comes with the multimeter, CAT III test leads, stand, hanging strap, holster with built-in test lead storage, Type K bead wire temperature probe, and one 9 V battery.

Specifications

General
AC Current 0.1µA to 20A
AC Voltage 1mV to 750V
Continuity Yes
DC Current 0.1µA to 20A
DC Voltage 0.1mV to 1000V
DC Voltage Basic Accuracy ±0.5%
Diode Test Yes
Resistance 0.1Ω to 20MΩ
Temperature (Type K) Max Resolution -4 to 1382°F (-20 to 750°C)
True RMS Yes
Additional Details
Certifications UL
Dimensions 7.4 × 3.2 × 2" (187 × 81 × 50mm)
Power 1 × 9V battery
Safety Category CATIII - 600V, CATIV - 1000V
Warranty 2 years
Weight 0.75lbs (342g)

Resources & Support

Datasheet

Extech EX4xx Datasheet

User Manual

Extech EX410 User Manual

Export Restrictions