Discontinued

Extech EX430

11 Function True RMS Professional MultiMeter

The Extech EX430 True RMS Autoranging Multimeter is a professional grade, True RMS Multimeter capable of performing a wide range of measurements. Functions include AC/DC voltage to 600 V, AC/DC current to 20 A, resistance to 40 M, continuity, and diode test. It also includes a Type K thermometer function for contact or air temperature measurements from -20°C to 750°C (-4°F to 1832°F). Advanced functions include capacitance, frequency, and duty cycle. The meter comes complete with test leads, Type K temperature probe, 9 V battery, protective holster, adjustable tilt stand, and velcro hanging strap.

Specifications

General
AC Current 0.1µA to 20A
AC Voltage 0.1mV to 750V
Capacitance 0.01nF to 100µF
Continuity Yes
DC Current 0.1µA to 20A
DC Voltage 0.1mV to 1000V
DC Voltage Basic Accuracy ±0.3%
Diode Test Yes
Duty Cycle 0.1% to 99.9%
Frequency 0.001Hz to 10MHz
Resistance 0.1Ω to 40MΩ
Temperature (Type K) Max Resolution -4 to 1382°F (-20 to 750°C)
True RMS Yes
Additional Details
Certifications UL
Dimensions 7.4 × 3.2 × 2" (187 × 81 × 50mm)
Power 1 × 9V battery
Safety Category CATIII - 600V, CATIV - 1000V
Warranty 3 years
Weight 0.75lbs (342g)

Resources & Support

User Manual

Extech EX430 User Manual

Datasheet

Extech EX4xx Datasheet

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.