Discontinued

Extech EX505

11 Function Heavy Duty True RMS Industrial MultiMeter

This Heavy Duty True RMS industrial MultiMeter measures AC/DC Voltage (1000V) and Current (10A), Resistance (40Mohms), Capacitance (100 microFarads) , dual sensitivity Frequency (electric 1kHz/electronic 10MHz), and Type K Temperature (-4 to 1382 degrees F (-20 to 750 degrees C)) . It features a 4,000 count backlit LCD, 0.5% basic accuracy, Relative/Data Hold, and Auto Power off with disable. Comes complete with test leads, magnetic hanging strap, Type K bead wire Temperature probe, carrying case, and 9V battery.

Specifications

General
AC Current 0.1µA to 10A
AC Voltage 0.1mV to 1000V
Capacitance 0.01nF to 100µF
Continuity Yes
DC Current 0.1µA to 10A
DC Voltage 0.1mV to 1000V
Diode Test Yes
Duty Cycle 0.1 to 99.9%
Frequency Electrical: 5Hz to 1kHz Electronic: 0.001Hz to 10MHz
Resistance 0.1Ω to 40MΩ
Temperature (Type K) Max Resolution -4 to 1382°F (-20 to 750°C)
True RMS Yes
Additional Details
Certifications CE, UL
Dimensions 7.25 × 3.25 × 2.25" (184 × 83 × 57mm)
Display 4000-count segment LCD
IP Rating IP67
Power 1 × 9V battery
Safety Category CATIII - 1000V, CATIV - 600V
Warranty 3 years
Weight 12.3oz (349g)

Resources & Support

User Manual

Extech EX505 User Manual

Certification

Extech EX505 Declaration of Conformity

Datasheet

Extech EX5xx Datasheet

Export Restrictions