Discontinued

Extech EX540

12 Function Wireless True RMS Industrial MultiMeter/Datalogger

The Extech EX540 offers wireless connectivity to your laptop or PC using a USB receiver with a range comparable to Bluetooth (10 m/33 ft). The EX540 transmits real-time data for monitoring, trending, and analysis (using the included software) on one of two available frequencies (914 MHz). Now electrical professionals can monitor and data log readings at a safe distance from hazardous locations. Additionally, it is easier to perform remote tasks such as powering up a device from a control panel that is not nearby. From a time-saving perspective for laptop users, the EX540 permits a user to set up their laptop at a centralized location and then sequentially data log readings throughout a site without relocating the laptop. In addition to wireless data logging, the EX540 can log up to 9,999 readings internally and also reads voltage, current, resistance, capacitance, frequency (with dual-range sensitivity for electrical and electronic work), duty cycle, continuity, diode testing, and even temperature using its Type K thermistor bead probe. Complete with double-molded test leads, USB wireless receiver (914 MHz), temperature probe, magnetic hanging strap, 9 V battery, and carrying case.

Specifications

General
AC Current 0.01µA to 20A
AC Voltage 0.01mV to 1000V
Capacitance 0.001nF to 40mF
Continuity Yes
DC Current 0.01µA to 20A
DC Voltage 0.01mV to 1000V
Diode Test 2.8V
Duty Cycle 0.1 to 99.9%
Frequency Electrical: 40Hz to 4kHz, Electronic: 0.001Hz to 100MHz
Resistance 0.01Ω to 40MΩ
Temperature (Type K) Max Resolution -58 to 1382°F (-50 to 750°C)
True RMS Yes
Wireless Transmission Frequency 915MHz
Additional Details
Certifications CE, UL
Dimensions 7.25 × 3.25 × 2.25" (184 × 83 × 57mm)
Display 40000-count segment LCD
IP Rating IP67
Power 1 × 9V battery
Safety Category CATIII - 1000V, CATIV - 600V
Warranty 3 years
Weight 12.3oz (349g)

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

Extech EX540A Software

You must be logged in to download file.

Certification

Extech EX540 Declaration of Conformity

User Manual

Extech EX540 User Manual

Datasheet

Extech EX540-EX542 Datasheet

Export Restrictions