Discontinued

Extech EX720

800A AC Clamp Meter

The Extech EX720 is an 800 A AC Clamp Meter with capacitance and frequency functions. It is capable of measuring AC/DC current and voltage, resistance, frequency, capacitance, temperature, diode, and continuity. The EX720 features double molded housing for better grip and one-handed operation, as well as a large LCD display with bright backlighting. The EX720 has a 30 mm (1.2 in) circular jaw opening for large cables (500 MCM) and comes complete with test leads, 9 V battery, Type K bead wire probe, and belt holster.

Specifications

General
AC Current 0.01 to 800A
AC Current Basic Accuracy ±2.5%
AC Voltage 0.1mV to 600V
AC Voltage Basic Accuracy ±1.5%
Capacitance 0.001nF to 40,000µF
Continuity Yes
DC Voltage 0.1mV to 600V
DC Voltage Basic Accuracy ±1.5%
Diode Test Yes
Frequency 0.001 to 4kHz
Frequency Basic Accuracy ±1.5%
Inrush Current Yes
Jaw Size 1.2" (30mm), conductors up 500MCM
Resistance 0.1 to 40MΩ
Temperature [Type K] Max Resolution -4 to 1400 °F (-20 to 760 °C)
Temperature [Type N] ±(3% of reading + 9°F/5°C)
True RMS Yes
Additional Details
Certifications CE, UL
Dimensions 9 × 3.1 × 1.9" (229 × 80 ×49mm)
Power 1 × 9V battery
Safety Category CATIII - 600V
Warranty 2 years
Weight 10.7 oz (303g)

Resources & Support

Certification

Extech EX720 Declaration of Conformity

Datasheet

Extech EX7xx Datasheet

User Manual

Extech EX720 User Manual

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Cart

Added to cart