Discontinued

Extech EX830

1000A True RMS AC/DC Clamp Meter with IR Thermometer

$305.00

The EX830 clamp meter features a unique, built-in, non-contact Infrared thermometer with laser pointer to monitor temperature and locate hot spots on motors and electrical devices. A large 4000 count LCD display with bright back lighting allows you to see the reading in dim light. The ergonomically designed double-molded housing offers a better grip for one-hand operation. The 1.7" (43 mm) diameter jaw opening is large enough for conductors up to 750MCM. In addition to AC/DC current, it measures AC/DC voltage, resistance, temperature, capacitance, and frequency. It features: diode test, audible continuity beeper, min/max, data hold, auto power off, and a fast peak hold that captures inrush currents and transients. Comes complete with test leads, 9V battery, type K bead wire temperature probe (-4 to 482°F/-20 to 250°C) and a belt holster.

Specifications

General
AC Current 0.1 to 1000A
AC Current Basic Accuracy ±2.5%
AC Voltage 0.1mV to 600V
AC Voltage Basic Accuracy ±1.5%
Capacitance 0.001nF to 40,000µF
Continuity Yes
DC Current 0.1 to 1000A
DC Current Basic Accuracy ±2.5%
DC Voltage 0.1mV to 600V
DC Voltage Basic Accuracy ±1.5%
Diode Test Yes
Frequency 0.001kHz to 4kHz
Frequency Basic Accuracy ±1.5%
Inrush Current Yes
Jaw Size 1.7" (43mm), conductors up to 750MCM or two 500MCM
Resistance 0.1 to 40MΩ
Temperature (IR) Basic Accuracy -58 to 518°F (-50 to 270°C)
Temperature (IR) Max Resolution ±2.0% of reading or ±4°F/±2°C
Temperature (Type K) Max Resolution -4 to 1400°F (-20 to 760°C)
Temperature (Type N) ±(3% of reading + 9°F/5°C)
True RMS Yes
Additional Details
Certifications CE, UL
Dimensions 10.6 × 4.3 × 2" (270 × 110 × 50mm)
Power 1 × 9V battery
Safety Category CATIII - 600V
Warranty 2 years
Weight 13.6oz (386g)

Resources & Support

Datasheet

Extech EX8xx Datasheet

User Manual

Extech EX830 User Manual

Certification

Extech EX830 Declaration of Conformity

Export Restrictions

Cart

Added to cart