Expansion Board 4 I/O USB

Expansion Board for Connecting Extra Detection Outputs/Inputs to Controller

The Expansion Board is used to connect extra detection outputs and/or inputs to controller. It provides 4 extra optical coupled dry contacts per 4 I/O USB via EDGE connector (back, F/H, W/X, S/T, Y/Z). Compatible with the TI BPL3 EDGE (PN: 10-7722) and TI BPL2 EDGE (PN: 10-7018)

Specifications

Communications
Ethernet 2 × RJ45 Ethernet connectors (10/100Mbit/s auto switching)
Input 4 input contacts via EDGE connector (back, pins 1, 2, 3, 10)
4 input LEDs (front, green)
Note: max. 20 extra detection outputs/inputs can be added via maximum 5 4 I/O USB units
Note: Channel selector switch on PCB to enable inputs/outputs 5-8, 7-10, …, 21-24
Output 4 extra optical coupled dry contacts per 4 I/O USB via EDGE connector (back, F/H, W/X, S/T, Y/Z)
Imax = 50mA, Umax = 48 V DC
Close on event or open on event (setting in software)
4 output LEDs (front, green)
Detection output 1-4 and common detection output
Electrical
Power Power IN: 5 V DC via USB/B connector (front) Power provided by TI BPL3 EDGE/TI BPL2 EDGE (USB/A connector, front), power LED (front, bi-color green/red)
Power IN: None
Power consumption: ≤700 mW
Current consumption: ≤140 mA @ 5 V DC
Environmental
Operating Temperature NEMA II specs: -34°C to +74°C (-29.2°F to 165.2°F)
Shock & Vibration FCC: FCC Part 15 class B
Shock & Vibration NEMA II specs
Mechanical
Dimensions 115 mm × 29.5 mm × 191 mm (4.53 in × 1.16 in × 7.52 in)
Standard US EDGE rack height & depth; width = single slot)
Weight 100 g (3.5 oz)

Resources & Support

Article

Flir Innovate and Inspire: a New Flir Magazine

Learn more

Datasheet

FLIR 4 I/O USB Expansion Board Datasheet

Export Restrictions

Cart

Added to cart