The FLIR Triton™ F-Series ID thermal security cameras set the new standard of perimeter protection for critical infrastructure. The Triton F-Series ID features best-in-class thermal imaging detail and high-performance onboard analytics for classifying human or vehicular intrusions. FLIR’s premium line offers five models with full 640 × 480 thermal resolution, longer detection ranges, and better analytics performance than ever before.

Best-in-class thermal with onboard analytics
Triton F-Series ID classifies human and vehicle intrusions, and hands-off targets to autonomous PTZ tracking cameras.
Detailed thermal images improve threat detection and alarm assessment at greater distances
The camera is fully certified by third party video management systems, as well as FLIR United VMS.

Specifications

Compliance & Certifications
Compliance and Certifications FCC Part 15 (Subpart B, class A) CE Marked RoHS IP66 ONVIF Profile S WEEE
Environmental
De-Icing/Anti-Icing MIL-STD-810F, Method 521.1; - De-Icing of 3/6mm pending model
Humidity 0-95% relative
IP Rating (dust & water ingress) IP66
Operating Temperature Range -40°C to 70°C / -40° F to 158°F cold start
Shock MIL-STD-810F "Transportation"
Storage Temperature Range -55° to 85°C / -67° F to 185° F
Vibration IEC 60068-2-27
General
Detector Type Long-Life, Uncooled VOx Microbolometer
Dimensions (L x W x H) 18.1" × 5.5" × 6.3" (460 × 140 × 160 mm)
Input Voltage 24 VDC (21-30 VDC), 24 VAC (21-30 VAC)
Power Consumption Uncooled: 24 VAC: 85 VA (max w/o heaters) 215 VA (max w/heaters) 24 VDC: 65 W (max w/o heaters) 195 W (max w/heaters)
Thermal Effective Resolution 307,200
Thermal Pixel Pitch 17 µm
Thermal Spectral Range 7.5 µm to 13.5 µm
Thermal Zoom 4x continuous E-Zoom
Weight 9.55lb (4.4kg)
System Integration
Ethernet Yes
Network APIs FLIR SDK FLIR CGI ONVIF Profile S
Thermal Camera
Array format 640 × 480
f-number FLIR F-606 ID: 1.6
FLIR F-608 ID, FLIR F-617 ID, FLIR F-625 ID: 1.1
FLIR F-610 ID: 1.25
FLIR F-612 ID: 1.2
FLIR F-644 ID: 1.0
Focal Length FLIR F-644 ID, 640×480, 44° FOV, NTSC: 13 mm
FLIR F-625 ID, 640×480, 25° FOV, NTSC: 25 mm
FLIR F-617 ID, 640×480, 17° FOV, NTSC: 35 mm
FLIR F-612 ID, 640×480, 12° FOV, NTSC: 50 mm
FLIR F-608 ID, 640×480, 8.6° FOV, NTSC: 75 mm
FLIR F-606 ID, 640×480, 6.2° FOV, NTSC: 100 mm
FLIR F-610 ID, 640×480, 10° FOV, NTSC: 65 mm
Thermal Frame Rate NTSC: 30 Hz; PAL: 25 Hz / 8.3 Hz
Video & Recording
Composite Video NTSC or PAL Yes: Hybrid IP & Analog
Video Compression Two independent channels of H.264 & M-JPEG
Video Image Uniformity Optimization Automatic Flat Field Correction (FFC) - Thermal and Temporal Triggers
Video Streaming Resolution QVGA to VGA
Video Thermal AGC Modes Auto AGC, Dynamic Detail Enhancement (DDE), Sensitivity, Brightness, Contrast, Sharpness
Video Thermal AGC Region of Interest [ROI] Default, Presets and User definable to insure optimal image quality on subjects of interest

Accessories

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Firmware Download

F-Series ID Firmware Version 1.3.0.18

You must be logged in to download file.

Software Download

FLIR DNA Software - Version 2.3.0.35

You must be logged in to download file.

Tech Note

FLIR Security Infographic - The Value of Using Remote Monitoring

Compatibility

FLIR Security Cameras & Encoders - Supported 3rd Party Platforms

Datasheet

Triton F-Series ID Datasheet

User Manual

F Series ID User Manual

User Manual

FLIR Cyber Hardening Guide

Software Release Note

FLIR Discovery Network Assistant (DNA) Software Release Note v2.3.0.35

Tech Note

FLIR Best Practices Guide for Perimeter Security Applications

Warranty

FLIR Fixed and Motorized Pan Tilt Thermal Security Cameras Limited Warranty

Selection Guide

FLIR Security Product Matrix Selection Guide

Selection Guide

FLIR Edge Devices Accessory Guide

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone Support

North America: (+1) 800-254-0632
UK & Europe:  (+44) 203 747 6768
South & Central America: (+52) 55 4777 2227
Australia: (+61) 3 9008 4334
New Zealand: (+64) 9 282 9814
Singapore: (+65) 800 388 35 777
India: (+91) +000 800 100 8935
China: (+852) 3008 1658
Japan: (+81) 350 501454

Service, Repair and Calibration 

 

Americas

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

 

Europe

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

 

Asia Pacific

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us