Elara™ FB-Series ID

Thermal Analytics Security Camera

The FLIR Elara™ FB-Series ID thermal security camera uses onboard analytics to classify human or vehicular intrusions, making it ideal for perimeter intrusion detection and sterile-zone monitoring. The Elara™ FB-Series ID can also hand off classified intrusions to FLIR PTZ cameras for autonomous tracking of intruders. Easy to set up, Elara™ FB-Series provide reliable detection with low false alarm rates in challenging environments, bad weather, and complete darkness.

Best-in-class intrusion detection with on-board analytics
The Elara FB-Series ID classifies human and vehicle intrusions, and hand-off targets to autonomous PTZ tracking cameras.
The camera is fully certified by third party video management systems, as well as Flir United VMS.
Flir's award winning thermal technology is backed by the industry's most extensive warranty.

Specifications

Environmental
Humidity 10%-90% relative humidity
IP Rating (dust & water ingress) IP66
Operating Temperature Range -40°C to 50°C
Regulatory FCC Part 15 (Subpart B, Class A), CE marked, EN55032, EN55024, RoHS, WEEE
Storage Temperature Range -20°C to 70°C
General
Detector Type Long-Life, Uncooled VOx Microbolometer
Dimensions (L x W x H) 285 × 96 × 94 mm/11.1" × 3.8" × 3.7" With sunshield and fully extended mounting arm
Effective Resolution 76,800 pixels
Focus Range Athermalized, focus-free
Input Voltage 12 VDC 24 VAC PoE
Power Consumption 12 VDC: 17 W (maximum with heaters) 24 VAC : 13 VA (maximum with heaters) 24 VDC : 13 W (maximum with heaters) PoE: 13 W
Measurement & Analysis
Analytics Features Region Entrance/Intrusion Detection, Crossover/Fence Trespassing; Auto/Manual Depth Setup, Human and Vehicle Rules, Hand-off target to autonomous PTZ tracking, Tampering Detection
Analytics Management Web-based configuration and management, Masking of analytic detection areas, adjustable sensitivity, automatic responses, remote I/O control
System Integration
Ethernet 10/100 Mbps
External Analytics Compatible Yes
Network APIs Nexus SDK for comprehensive system control and integration; Nexus CGI for http command interfaces; ONVIF Profile S
Supported Protocols IPV4, HTTP, Bonjour, UPnP, DNS, NTP, RTSP, RTCP, RTP, TCP, UDP, ICMP, IGMP, DHCP, ARP
Thermal Camera
Array Format (NTSC) FB-618 ID, FB-632 ID, FB-650 ID, FB-695 ID: 640 × 480
f-number FB-618 ID, FB-632 ID, FB-650 ID: F1.0
FB-695 ID: F1.3
Field of view (FOV) FB-695 ID, 95° FOV, 17 µm: 95°
FB-650-ID, 50°FOV, 12 µm: 50°
FB-632 ID, 32° FOV, 12 µm: 32°
FB-618 ID, 18° FOV, 12 µm: 18°
Focal Length FB-618 ID, FB-632 ID, FB-650 ID: 18 mm
FB-695 ID: 3.7 mm
Image Uniformity Optimization Automatic Flat Field Correction (FFC) – Thermal and Temporal triggers
Pixel Pitch FB-618 ID, FB-632 ID, FB-650 ID: 12 µ
FB-695 ID: 17 µ
Sensitivity <50 mK @ 25°C, F# 1.0
Spectral Range 8 µm to 14 µm
Thermal AGC Region of Interest [ROI] Default, Presets and User Defined for optimal image quality of subjects of interest
Thermal Image Settings Auto AGC, Dynamic Detail Enhancement (DDE), Brightness, Sharpness, Contrast
Video Frame Rate NTSC: 30 Hz
Video & Recording
Composite Video NTSC or PAL Hybrid system with IP & analog video
Digital Video Compression Two independent channels of H.264 and MJPEG
Streaming Resolution PAL/NTSC FB-618 ID, FB-632 ID, FB-650 ID, FB-695 ID: Native: 640 × 480

Accessories

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Firmware Download

FLIR FB-Series ID & O Firmware, Version 1.3.2.26

You must be logged in to download file.

Software Download

FLIR DNA Software - Version 2.3.0.35

You must be logged in to download file.

Selection Guide

FLIR Security Product Matrix Selection Guide

Tech Note

FLIR Security Infographic - The Value of Using Remote Monitoring

Datasheet

Elara FB-Series ID Datasheet

Compatibility

FLIR Security Cameras & Encoders - Supported 3rd Party Platforms

User Manual

FLIR Elara FB-Series Installation and User Guide

Quick Start Guide

FLIR Elara FB-Series Camera Quick Connect Guide

Software Release Note

FLIR Discovery Network Assistant (DNA) Software Release Note v2.3.0.35

Brochure

FLIR TruWitness Smart City Brochure

Tech Note

FLIR Best Practices Guide for Perimeter Security Applications

Warranty

FLIR Fixed and Motorized Pan Tilt Thermal Security Cameras Limited Warranty

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone Support

North America: (+1) 800-254-0632
UK & Europe:  (+44) 203 747 6768
South & Central America: (+52) 55 4777 2227
Australia: (+61) 3 9008 4334
New Zealand: (+64) 9 282 9814
Singapore: (+65) 800 388 35 777
India: (+91) +000 800 100 8935
China: (+852) 3008 1658
Japan: (+81) 350 501454

Service, Repair and Calibration 

 

Americas

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

 

Europe

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

 

Asia Pacific

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

Export Restrictions