FLIR FC-T2 sensors deliver superior image accuracy and reliability for traffic monitoring applications. The FLIR FC-T2 thermal camera can monitor vehicles in a wider variety of conditions than traditional visible-light sensors. By detecting the heat of all objects in the scene, the FC-T2 operates in broad daylight or total darkness, poor weather and even light fog. Combined with FLIR’s vehicle presence detection boards, the FC-T2 makes a great solution for intersection traffic control.

Reliable intersection monitoring, day and night
The analog Flir FC T2-Series produces high-quality thermal images on which the smallest of details can be seen.
Flir FC-T2 cameras can be easily integrated into any existing infrastructure providing early detection and visibility 24/7 all the year round.
The Flir FC-T2 Series are extremely rugged systems that work perfect in all climates.

Specifications

Communications
Video Output NTSC, analog
Electrical
Consumption 5.5 W nominal at 110 VAC, 23 W peak with heaters
Environmental
Encapsulation IP66 + IP 67 (IEC 60529)
Operating Temperature Range -50° to 75°C (Cold start: -40° to 70°C) -58° to 167°F (Cold start: -40° to 158°F)
Requirements 90-240VAC, single phase 50-60Hz
Shock Mil-Std-810F
Storage Temperature Range -55° to +85°C (-67° to +185°F)
Vibration IEC 60068-2-27
Imaging & Optical
Automatic Heater Clears up to 4mm of ice from windows Automatic deicing, tested according to MIL-STD-810F Method 521.1
Detector Type Focal Plane Array (FPA), uncooled Vanadium Oxide (Vox) microbolometer
Field of View FLIR FC317-17°: 17° x 13°
FLIR FC324-24°: 24° x 18°
FLIR FC332 -32°, FLIR FC632-32°: 32° x 26°
FLIR FC344-44°, FLIR FC632-44°: 44° x 36°
Focus Focus free, athermal lens
Image Frequency NTSC: 30Hz
Image Processing Automatic Gain Control (AGC), Digital Detail Enhancement (DDE)
Image Uniformity Optimization Automatic Flat Field Correction (FFC)
Sensor Resolution FLIR FC317-17°, FLIR FC324-24°, FLIR FC332 -32°, FLIR FC344-44°: 320 x 240
FLIR FC632-32°, FLIR FC632-44°: 640 x 480
Spectral Range 7.5 to 13.5µm
Thermal Sensitivity <50 mK f/1.0
Mechanical
Sensor Size [L x W x H] 259 x 114 x 106 mm (10.2 x 4.49 x 4.17 in) without sunshield 282 x 129 x 115 mm (11.1 x 5.08 x 4.53 in) with sun shield
Sensor Weight 1.8 kg (3.97 lbs) without sunshield 2.2 kg (4.85 lbs) with sun shield
Shipping Size [sensor and packaging][l x w x h] 366 x 188 x 178 mm (14.41 x 7.40 x 7.01 in)
Regulatory
Approvals EN 55022:2010, Class B EN 61000-3-3: 2008 EN 61000-3-2: 2006+A1: 2009 & A2 2009 EN 55024:2010, EN 51030-4: 2011 FCC Part 15, Subpart B, Class A IP 66 + IP 67 (IEC 60529) IEC 60068-2-27 EN 60950-1 EN 60950-22

Resources & Support

Article

Flir Innovate and Inspire: a New Flir Magazine

Learn more

Brochure

ITS Catalog

Datasheet

FLIR FC-T2 Series Datasheet EN

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone Support

North America: (+1) 800-254-0632
UK & Europe:  (+44) 203 747 6768
South & Central America: (+52) 55 4777 2227
Australia: (+61) 3 9008 4334
New Zealand: (+64) 9 282 9814
Singapore: (+65) 800 388 35 777
India: (+91) +000 800 100 8935
China: (+852) 3008 1658
Japan: (+81) 350 501454

Service, Repair and Calibration 

 

Americas

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

 

Europe

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

 

Asia Pacific

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Cart

Added to cart