The FLIR FH-Series R are ruggedized, multispectral fixed cameras that integrate industry-leading thermal imaging with 4K visible imaging to provide rapid visual verification of hot spots in early fire detection applications. When a hot spot or temperature change is detected, the contactless temperature measurement is sent to the operator through a connected Video Management System (VMS) for instantaneous assessment and deployment of response tactics. Custom scheduling provides security personnel the flexibility to enable and disable alarms depending on business hours and seasonality. Combining the power of thermal hot-spot detection with intelligent vehicle detection, false alarms from hot exhaust pipes can be dramatically reduced.

Integrates a high-resolution thermal and visible sensor for hot-spot detection and visual verification from a single device
Detect hot spots and intruders without false alarms with on-board video analytics; make detections based on time of day, business hours, and seasonality using the built-in scheduling tool
Deploy the FH-Series R as part of a Teledyne FLIR end-to-end solution or in combination with preferred third-party solutions

Specifications

Compliance & Certifications
Approvals FCC Part 15 (Subpart B, class A), CE Marked
Certifications IEC 62368
Compliance RoHS, WEEE
Environmental
Humidity 0-95% relative humidity
IP Rating (dust & water ingress) IP66 & IP67
Operating Temperature Range -40°C to 70°C/-40°F to 158°F
Shock IEC 60068-2-27
Storage Temperature Range -50°C to 85°C/-58°F to 185°F
Vibration IEC 60068-2-64
General
Dimensions (L x W x H) 314 x 233 x 124 mm/12.4" x 9.2" x 4.9"
Power Consumption Nominal: 15 W Heaters enabled, 12 VDC: 48 W Heaters enabled, all other inputs: 70 W
Surge Immunity on AC Power Lines EN 50130-4
Surge Immunity on Signal Lines EN 50130-4
Measurement & Analysis
Analytics Features Region Entrance/Intrusion Detection, Crossover/Fence Trespassing; Auto/Manual Depth Setup, Human and Vehicle Rules, Tampering, Loitering, CNN classifier
Analytics Management Web-based confguration and management, masking of analytic detection areas, adjustable sensitivity, automatic responses, remote I/O control
Measurement Accuracy Target below 100 °C (212 °F): ± 5 °C (±9 °F) accuracy Target below 150 °C (302 °F): ± 5% accuracy Target above 150 °C (302 °F): ± 15% accuracy *Measured at 25°C ambient temperature. Error may be greater at extreme temperatures
Object Temperature Range High Gain Mode: 0°C to 160°C (32°F to 320°F) Low Gain Mode: 0°C to 380°C (32°F to 716°F)
System Integration
Control Input/Output Input: two dry alarm contacts Output: two relay contacts 1A max at 24 Vac/30 Vdc Configurable between normally open and normally closed
Ethernet 100/1000 Mbps
External Analytics Compatible Yes
Network APIs NEXUS® SDK NEXUS® CGI ONVIF Profile S, G, T
Streaming Resolution FLIR FH-313 R, FLIR FH-324 R, FLIR FH-369 R: Primary Stream: Thermal: QVGA (320 x 256) Visible: 4k (3840 x 2160), 1080P (1920x1080), 720P (1280x720) & VGA 640x480 Secondary Stream: Thermal: QVGA (320 x 256) Visible: 1080P (1920x1080), 720P (1280x720) & VGA 640x480
FLIR FH-617 R, FLIR FH-625 R, FLIR FH-644 R, FLIR FH-669 R: Primary Stream: Thermal: VGA (640x512), QVGA (320 x 256) Visible: 4k (3840 x 2160), 1080P (1920x1080), 720P (1280x720) & VGA 640x480 Secondary Stream: Thermal: VGA (640x512), QVGA (320 x 256) Visible: 1080P (1920x1080), 720P (1280x720) & VGA 640x480
Supported Protocols IPV4, HTTP, HTTPS, UPnP, DNS, NTP, RTSP, TCP, UDP, ICMP, IGMP, DHCP, ARP, IEEE 802.1X, ONVIF
Video Over Ethernet Two independent channels of H.264/H.265 or M-JPEG (except 4k) for visible and thermal
Thermal Camera
Array format 4K 2160p (3840 x 2160)
Array Format (Thermal) FLIR FH-313 R, FLIR FH-324 R, FLIR FH-369 R: 320 × 256
FLIR FH-617 R, FLIR FH-625 R, FLIR FH-644 R, FLIR FH-669 R: 640 × 512
Detector Pitch (Thermal) 17 µm
f number (Thermal) FLIR FH-313 R, FLIR FH-617 R, FLIR FH-625 R: f/1.1
FLIR FH-324 R, FLIR FH-644 R: f/1.0
FLIR FH-369 R, FLIR FH-669 R: f/1.4
f-number FLIR FH-313 R, FLIR FH-324 R, FLIR FH-617 R, FLIR FH-625 R, FLIR FH-644 R: 1.8
FLIR FH-369 R, FLIR FH-669 R: 1.6
Field of View (FOV) (Thermal) FLIR FH-313 R: 13° × 10°
FLIR FH-324 R: 24° × 18°
FLIR FH-369 R: 69° × 56°
FLIR FH-617 R: 17° × 14°
FLIR FH-625 R: 25°×18°
FLIR FH-644 R: 44°×36°
FLIR FH-669 R: 69° × 56°
Image Uniformity Optimization Automatic Flat Field Correction (FFC); Thermal and Temporal Triggers
Spectral Range (Thermal) 7.5 µm to 13.5 µm
Thermal AGC Modes Auto AGC, Manual AGC, Plateau Equalization AGC, Linear AGC, Auto Dynamic Detail Enhancement (DDE), Max Gain Setting
Thermal AGC Region of Interest [ROI] Default, Presets and User definable to insure optimal image quality on subjects of interest
Thermal Sensitivity - NETD (Thermal) <35mK @ 25°C F# 1.0
Video Frame Rate 30 Hz or less
Video Frame Rate (Thermal) NTSC: 30 Hz or PAL: 25 Hz / 8.3 Hz
Video & Recording
Composite Video NTSC or PAL Hybrid system with IP & analog video
Local Storage Support for SD Card (not supplied)

Accessories

Resources & Support

Application Story

FLIR cameras keep Dovecote Park meat production hall safe from fire incidents

Learn more

Note: You must be logged in to download software or firmware. Login or create an account.

Firmware Download

FLIR FH-Series R Firmware v3.0.0.29

You must be logged in to download file.

Software Download

FLIR DNA Software - Version 2.3.0.35

You must be logged in to download file.

Configuration Guide

FLIR PT-Series HD Pairing Configuration Guide

Datasheet

FLIR FH-Series R Datasheet a4

AE Spec

FLIR FH-Series R A&E Specifications

User Manual

FLIR FH-Series Installation and User Guide

Quick Start Guide

FLIR FH-Series Quick Install Guide

Firmware Release Note

FLIR FH-Series Firmware Release Notes v3.0.0.29

Value Sheets

Food & Beverage Value Sheet | Early Fire Detection - A50/70 Smart Sensor, A500F/A700F, PT-Series AI SR, FH-Series R, FH-Series R PTZ

Compatibility

FLIR Security Cameras & Encoders - Supported 3rd Party Platforms

Software Release Note

FLIR Discovery Network Assistant (DNA) Software Release Note v2.3.0.35

Selection Guide

FLIR Edge Devices Accessory Guide

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone Support

North America: (+1) 800-254-0632
UK & Europe:  (+44) 203 747 6768
South & Central America: (+52) 55 4777 2227
Australia: (+61) 3 9008 4334
New Zealand: (+64) 9 282 9814
Singapore: (+65) 800 388 35 777
India: (+91) +000 800 100 8935
China: (+852) 3008 1658
Japan: (+81) 350 501454

Service, Repair and Calibration 

 

Americas

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

 

Europe

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

 

Asia Pacific

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

Export Restrictions