Discontinued

FLIR ONE Gen 1

The FLIR ONE is a lightweight accessory for your iPhone 5/5s that shows you the world with a unique blend of thermal and visible imaging. The FLIR ONE shows you the world from a "Thermal Perspective" with live thermal infrared imagery using the FLIR ONE iPhone app. It works by detecting heat energy, so you can see in complete darkness so you can detect intruders, observe wildlife at night, and detect energy leaks, hidden moisture and other problems around your home.

Specifications

Highlighted
Sensitivity ability t o detect temperature differences as small as 0.18°F (0.1°C)
Operating Temperature 32°F to 95°F (0°C to 35°C)
Imaging & Optical
Core FLIR Lepton™ thermal camera core
Sensitivity ability t o detect temperature differences as small as 0.18°F (0.1°C)
Visible Camera VGA (used for FLIR® MSX® blending)
Power
Battery capacity 1400 mA/h (maximum thermal imager battery life is approximately four hours continuous use. FLIR ONE does not consume power from the iPhone battery, nor does it charge the iPhone battery)
Charging Method micro USB and 1A wall charger (charges FLIR ONE only)
Measurement & Analysis
Scene Temperature Range 32°F to 212°F (0°C to 100°C
General
Dimensions L 5.5 inches (140 mm) x W 2.4 inches (61 mm) x H 0.85 inches (22 mm)
IPhone compatibility iPhone5, iPhone5S running iOS 7 or above
Weight 3.9 ounces, 110 grams
Environmental & Certifications
Certifications and Standards FCC, CE, RoHS, CAN ICES-3 (B)/ NMB-3(B), UL
Operating Temperature 32°F to 95°F (0°C to 35°C)
Accessories
Included Accessories USB charging cable, iPhone case, and jack audio adapter.

Resources & Support

Warranty

FLIR ONE Limited Warranty US

Warranty

Flir One Limited Warranty

Quick Start Guide

FLIR ONE - Gen 1 Quick Start Guide

User Manual

FLIR ONE Gen 1 User Manual

Warranty

FLIR Global Uncooled Thermal Camera 2-10 Limited Warranty

Export Restrictions