Fast Shipping

Flir One®

Professional Thermal Camera for iOS™ and Android® Smartphones

Top application
  1. Asset Reliability
  2. Building Diagnostics & Indoor Air Quality
  3. Electrical Inspection
  4. Liquid Leak Detection

$265.00

Note on Compatibility:

We offer FLIR ONE Gen 3 models to work with various combinations of operating system (iOS or Android) and connector type (USB-C, Lightning).

Please check your phone model and connector type before purchase.

The Flir One® (formerly Flir One® Gen 3) is an affordable smartphone attachment thermal imaging camera designed to help professionals find problems faster and get more work done in less time. With MSX® (Multi-Spectral Dynamic Imaging) technology, which enhances thermal images by embossing details from the visual camera onto the thermal image, you’ll easily recognize where problems are located. Flir One cameras also provide a OneFit™ connector that adjusts and extends up to 4 mm to fit many popular protective cases. Whether inspecting electrical panels, looking for HVAC problems, or finding water damage, Flir One thermal imaging cameras enable users of all experience levels to work efficiently while on-the-go.

Now available with USB-C connector for iPhone!

MSX Image Enhancement

Flir One cameras feature our unique Multi Spectral Dynamic Imaging (MSX), which adds key details from the onboard visible light camera to the entire infrared image in real time. The result: an all-in-one, undiluted thermal picture with visible light features that lets you instantly recognize where the problematic heat pattern is. MSX happens in real time so you can see it immediately on-screen.

Get More from the Flir One App

Flir One Series cameras connect to your smart device through the Flir One app, available on Google Play and the Apple App Store. Once connected, the app displays a live feed from your Flir One camera and can upload your recorded images and videos to the Flir IgniteTM cloud. You can also use the app to change camera and display settings, access help articles, activate step-by-step inspection guides, and find third-party apps for your specific application.

Flir One Mobile Apps for Your Unique Applications

Our third-party partners offer a wide range of Flir One-compatible mobile apps, and each offers solutions tailored to specific needs. 

Check out the RocketPlan app, for example. It digitizes the claims process within restoration.

Or there's the MultiSens-1234 app—for plotting multiple sensor data within condition monitoring—and the ThermaFY Home app which analyzes your home's energy efficiency.

Click below to explore all the available apps. Or, if you are interested in developing an app or integrating thermal into your app, create a developer account today.

Featured 3rd Party Apps

Flir One-compatible mobile apps can offer inspection, imaging, and reporting solutions tailored to your specific needs. Featured examples include:

  • Home Boost—helps homeowners find hidden problems that drive up energy bills.
  • HouseRater—allows homebuilders to collect new home energy efficiency data.
  • iCertify—for BS7671 electrical testing, inspection, and certification in the field.
  • Knauf Pro+—helps audit space to calculate insulation needs and detect potential energy loss.
Thermal Imaging Camera Attachment
Track problems to the source with thermal imaging and MSX, making it easier to detect and diagnose issues.
Carry this lightweight, pocket-sized inspection tool with you to every job for convenient, on-the-go inspections.
Improve workflow and share images using the sleek, intuitive Flir One® mobile app without ever leaving the job site; and quickly create professional reports using Flir Thermal Studio software.

Specifications

Highlighted
Thermal Resolution 80 × 60
Battery life Approximately 1h
Object Temperature Range -20°C — 120°C (–4°F — 248°F)
Phone FLIR ONE Gen 3 - iOS (Lightning): iOS
FLIR ONE Gen 3 - Android (USB-C): Android
FLIR ONE Gen 3 – iOS (USB-C): Apple (USB-C)
Accuracy ±3°C or ±5%, typical Percent ofthe difference between ambient and scene temperature. Applicable 60s after start-up when the unit is within 15 °C – 35 °C and the scene is within 5 °C – 120 °C.
Operating Temperature 0 °C – 35 °C (32°F – 95°F) , battery charging 0 °C – 30 °C (32°F – 86°F)
Spot Meter One spot meter (centered).
Imaging & Optical
Adjustable MSX distance 0.3m – Infinity
Focus Fixed 15cm – Infinity
Frame Rate 8.7 Hz
HFOV/VFOV 50° ± 1° / 38° ± 1°
Palette Gray (white hot), Hottest, Coldest, Iron, Contrast, Arctic, Lava and Color Wheel
Shutter Automatic/Manual
Thermal Resolution 80 × 60
Thermal Sensitivity [MRDT] 150 mK
Thermal Sensor Pixel size 17 µm, 8 – 14 µm spectral range
Video and Still Image Display/Capture Saved as 1440 × 1080
Visual Resolution 1440 × 1080
Power
Battery charge time 40 min
Battery life Approximately 1h
Measurement & Analysis
Accuracy ±3°C or ±5%, typical Percent ofthe difference between ambient and scene temperature. Applicable 60s after start-up when the unit is within 15 °C – 35 °C and the scene is within 5 °C – 120 °C.
Object Temperature Range -20°C — 120°C (–4°F — 248°F)
Spot Meter One spot meter (centered).
General
Battery charge monitor 0 – 100%
Dimensions (H x W x D) 34 × 67 × 14 mm (1.3 × 2.6 × 0.6 in)
Phone FLIR ONE Gen 3 - iOS (Lightning): iOS
FLIR ONE Gen 3 - Android (USB-C): Android
FLIR ONE Gen 3 – iOS (USB-C): Apple (USB-C)
Weight 36.3 g
Environmental & Certifications
Certifications MFi (iOS version), RoHS, CE/FCC, CEC-BC, EN61233
Drop test Drop from 1.5m
Emissivity Settings Matte: 95%, Semi-Matte: 80%, Semi-Glossy: 60%, Glossy: 30% Reflected background temperature is 22°C
Non-Operating Temperature -20°C – 60°C (-4°F – 140°F)
Operating Temperature 0 °C – 35 °C (32°F – 95°F) , battery charging 0 °C – 30 °C (32°F – 86°F)
Communication & Data Storage
Capture modes Video, Still image
Charging Female USB-C (5V/1A)
File Formats Still images – radiometric jpeg Video – MPEG-4 (file format MOV (iOS), MP4 (Android))
Video Male Lightning (iOS), Male USB-C (Android)

Resources & Support

Note: For additional FLIR ONE support resources, please visit Support.FLIR.com

Product News

Flir One Edge Is Now Flir Edge: Same Trusted Innovation, Simplified Name

Learn more

Datasheet

Flir One Datasheet

Certification

ISO 9001-2015 FLIR Sweden

Warranty

FLIR Global Uncooled Thermal Camera 2-10 Limited Warranty

User Manual

FLIR ONE Series User Manual

Brochure

Facilities Maintenance Guidebook

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone

International Line: 

(+1) 805 392 3775

Local Number:

(+1) 833 254 3526

Service, Repair and Calibration

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

Export Restrictions

Cart

Added to cart